Miniature Filter Regulator - B34 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Miniature Filter Regulator - B34 Series

Miniature Filter Regulator - B34 Series

B34E is a mini particulate filter/regulator that provides accurate pressure regulation and high moisture removal efficiency in a compact package. B34E is a one piece combined filter/regulator which minimizes space by incorporating two units into one.

Technical Specifications

  • Product Type: Miniature Filter/Regulator
  • Filter Element Type: 5 micron, Sintered Polyethylene
  • Port Size: 1/8 inch, 1/4 inch
  • Gauge Port Size: 1/8 inch
  • Pressure Regulator Type: Non-Relieving Option
  • Drain Option: None, Auto Pulse
  • Port Type: BSPP, NPT
  • Inlet Pressure Rating: 150 psig (Polycarbonate), 300 psig (Metal), 10.3 bar (Polycarbonate), 17.2 bar (Metal)
  • Operating Temperature: 4.4 to 52 °C, 40 to 125 °F
  • Pressure Control Range: 0 to 25 psig, 0 to 60 psig, 0 to 125 psig, 0 to 1.7 bar, 0 to 4 bar, 0 to 8 bar
  • Mounting Type: Mounting Bracket Kit
  • Flow Rate: 17 SCFM (1/8"), 19 SCFM (1/4")
  • Body Material: Aluminum
  • Knob Material: Acetal
  • Bowl Type: Polycarbonate, Zinc
  • Seal Material: Nitrile Butadiene Rubber (NBR)
  • Weight: 0.6 lb, 0.27 kg
Safety Warning

Full Product Description

Parker's B34E is a miniature particulate filter/regulator that provides accurate pressure regulation and high moisture removal efficiency in a space saving package ideally suited for applications where space restrictions are present. B34E is a one piece combined filter/regulator which minimizes space and piping by incorporating two units into one. With a balanced poppet, large diaphragm and a 5 micron element coming standard, this filter/regulator is an excellent choice where reliable pressure regulation and a high rate of particulate removal is needed. For specific flow and space restricted applications, this product can provide a solution that does not sacrifice performance.

Markets
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Air and Gas
• Appliances
• Factory Automation
• Entertainment Automation
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel
• Food and Beverage
• Misc. Processing

Features/Benefits
• Robust but lightweight aluminium construction
• Proportional oil delivery over a wide range of air flows
• Fingertip ratchet control for precise oil drip rate adjustment

Applications
• To be used in combination with valves and cylinders
• To protect tools and cylinder against corrosion
• Reduce friction

Related Documents

×

687PDC
687577