Miniature HI-PAL HI-ROTOR with Solenoid Valve: PRH & PRHA Series | Product Series

Filter by

    No filters selected

Torque Rating (Nm)

Oscillating angle

Oscillating Reference Point

Mounting

Additional Options

Switch Type

Switch Option

Voltage

Wiring

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Miniature HI-PAL HI-ROTOR with Solenoid Valve: PRH & PRHA Series

Miniature HI-PAL HI-ROTOR with Solenoid Valve: PRH & PRHA Series

PRH series are compact and stable operation pneumatic rotary actuators.

Full Product Description

A solid vane shaft and built-in damper are combined with a unique sealing mechanism to assure outstanding durability.

These series are uniquely designed sealing mechanism that minimizes leakage, assuring low-speed oscillating and stable, smooth operation at low pressures and speeds, and meet the special shape of shafts such as hollow shafts and lead screws.

Three oscillation reference points of 40˚, 45˚ and 90˚ and five oscillating angles of 90˚, 100˚, 180˚, 270˚ and 280˚ are featured. Oscillating angles that are frequently used are standardized for a wide selection. Non-standard oscillating angles are available on request.
Products Torque Rating (Nm) Oscillating angle Oscillating Reference Point Mounting Additional Options Switch Type Switch Option Voltage Wiring
442H120196 3500 at 5 bar 100° 40° No Mounting Hardware standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(side)
442H120197 3500 at 5 bar 100° 40° No Mounting Hardware standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(up)
442H120198 3500 at 5 bar 100° 40° No Mounting Hardware standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(side)
442H120199 3500 at 5 bar 100° 40° No Mounting Hardware standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(up)
442H120059 3500 at 5 bar 100° 40° No Mounting Hardware Hydro-cushion No switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H120110 3500 at 5 bar 100° 40° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H120200 3500 at 5 bar 100° 40° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020003 3500 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(side)
442H020004 3500 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(up)
442H120128 3500 at 5 bar 90° 45° No Mounting Hardware Hydro-cushion No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(side)
442H120157 3500 at 5 bar 90° 45° No Mounting Hardware Hydro-cushion No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(up)
442H120232 3500 at 5 bar 90° 45° No Mounting Hardware Hydro-cushion No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(side)
442H120069 3500 at 5 bar 90° 45° No Mounting Hardware Hydro-cushion No switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H120210 3500 at 5 bar 90° 45° No Mounting Hardware Hydro-cushion No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H120215 3500 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H120104 3500 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H120174 3500 at 5 bar 90° 45° No Mounting Hardware Hydro-cushion + Switch unit MA-1 with 2 switchs D24V Plug-in connector with indicator light & surge suppressor(side)
442H120137 3500 at 5 bar 90° 45° No Mounting Hardware Switch unit MA-1 with 2 switchs D24V Plug-in connector with indicator light & surge suppressor(side)
442H120150 3500 at 5 bar 90° 45° No Mounting Hardware Switch unit MT-3U with 2 switchs D24V Plug-in connector with indicator light & surge suppressor(side)
442H120016 1500 at 5 bar 180° 45° No Mounting Hardware standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(side)
442H120186 1500 at 5 bar 180° 45° No Mounting Hardware standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(up)
442H120060 1500 at 5 bar 180° 45° No Mounting Hardware standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(side)
442H120124 1500 at 5 bar 180° 45° No Mounting Hardware Hydro-cushion No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(side)
442H120068 1500 at 5 bar 180° 45° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H120170 1500 at 5 bar 180° 45° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H120171 1500 at 5 bar 180° 45° No Mounting Hardware Hydro-cushion + Switch unit MT-2 with 2 switchs D24V Plug-in connector with indicator light & surge suppressor(up)
442H120017 1500 at 5 bar 180° 45° No Mounting Hardware Switch unit MA-1 with 2 switchs AC100/100V Plug-in connector with indicator light & surge suppressor(side)
442H020009 1500 at 5 bar 180° 45° No Mounting Hardware Switch unit MT-3 with 2 switchs D24V Plug-in connector with indicator light & surge suppressor(side)
442H120187 1500 at 5 bar 180° 45° With one foot plate Hydro-cushion No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(side)
442H120018 1500 at 5 bar 180° 45° With plate Hydro-cushion + Switch unit MA-1 with 2 switchs D24V Plug-in connector with indicator light & surge suppressor(up)
442H120091 1500 at 5 bar 180° 45° With plate Switch unit MA-1 with 2 switchs AC100/100V Plug-in connector with indicator light & surge suppressor(up)
442H020012 1500 at 5 bar 180° 45° With plate Switch unit MT-3 with 2 switchs D24V Plug-in connector with indicator light & surge suppressor(side)
442H120144 1500 at 5 bar 270° 45° No Mounting Hardware standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(side)
442H120158 1500 at 5 bar 270° 45° No Mounting Hardware standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(up)
442H120145 1500 at 5 bar 270° 45° No Mounting Hardware Hydro-cushion + Switch unit MA-1 with 2 switchs AC100/100V Plug-in connector with indicator light & surge suppressor(side)
442H120159 1500 at 5 bar 270° 45° No Mounting Hardware Switch unit MT-2U with 2 switchs AC100/100V Plug-in connector with indicator light & surge suppressor(up)
442H120146 1500 at 5 bar 270° 45° With one foot plate standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(side)
442H120148 1500 at 5 bar 280° 40° No Mounting Hardware standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(side)
442H120230 1500 at 5 bar 280° 40° No Mounting Hardware standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(up)
442H120149 1500 at 5 bar 280° 40° No Mounting Hardware Switch unit MT-2 with 2 switchs AC100/100V Plug-in connector with indicator light & surge suppressor(side)
442H120193 1500 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(side)
442H120194 1500 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(up)
442H120120 1500 at 5 bar 90° 45° No Mounting Hardware Switch unit MA-1 with 2 switchs D24V Plug-in connector with indicator light & surge suppressor(side)
442H120089 2850 at 5 bar 180° 45° No Mounting Hardware Hydro-cushion No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(side)
442H120177 2850 at 5 bar 180° 45° No Mounting Hardware Hydro-cushion No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(up)
442H120127 2850 at 5 bar 180° 45° No Mounting Hardware Hydro-cushion + Switch unit MA-1 with 2 switchs AC100/100V Plug-in connector with indicator light & surge suppressor(up)
442H120188 2850 at 5 bar 180° 45° No Mounting Hardware Hydro-cushion + Switch unit MT-2 with 2 switchs AC200/220V Plug-in connector with indicator light & surge suppressor(side)
442H120208 2850 at 5 bar 180° 45° With one foot plate Switch unit MA-1 with 2 switchs AC100/100V Plug-in connector with indicator light & surge suppressor(up)
442H120234 2850 at 5 bar 270° 45° No Mounting Hardware standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(side)
442H120235 2850 at 5 bar 270° 45° No Mounting Hardware standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(up)
442H020020 2850 at 5 bar 270° 45° No Mounting Hardware standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(side)
442H120180 2850 at 5 bar 270° 45° No Mounting Hardware standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(up)
442H120078 2850 at 5 bar 270° 45° No Mounting Hardware Hydro-cushion No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(up)
442H120098 2850 at 5 bar 270° 45° No Mounting Hardware Hydro-cushion + Switch unit MA-1 with 2 switchs D24V Plug-in connector with indicator light & surge suppressor(side)
442H120099 2850 at 5 bar 270° 45° No Mounting Hardware Hydro-cushion + Switch unit MA-1 with 2 switchs D24V Plug-in connector with indicator light & surge suppressor(up)
442H120190 2850 at 5 bar 270° 45° With one foot plate Hydro-cushion No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(side)
442H100936 2850 at 5 bar 270° 45° With one foot plate Hydro-cushion No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(up)
442H120178 2850 at 5 bar 270° 45° With two foot plate standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(side)
442H120179 2850 at 5 bar 270° 45° With two foot plate standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(up)
442H120195 2850 at 5 bar 280° 40° No Mounting Hardware standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(side)
442H120201 2850 at 5 bar 280° 40° No Mounting Hardware standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(up)
442H120202 2850 at 5 bar 280° 40° No Mounting Hardware Hydro-cushion No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(side)
442H120082 2850 at 5 bar 280° 40° With one foot plate Hydro-cushion No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(up)
442H120218 2850 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H120219 2850 at 5 bar 90° 45° No Mounting Hardware Hydro-cushion + Switch unit MA-1 with 2 switchs D24V Plug-in connector with indicator light & surge suppressor(up)
442H020177 950 at 5 bar 45° 45° With one foot plate standard With CT-3U switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H020237 950 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(side)
442H020238 950 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(up)
442H020239 950 at 5 bar 90° 45° No Mounting Hardware standard With CT-3 switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(up)
442H020190 950 at 5 bar 90° 45° No Mounting Hardware standard With CT-3 switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(up)
442H020138 410 at 5 bar 180° 45° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H020099 410 at 5 bar 180° 45° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020196 410 at 5 bar 180° 45° No Mounting Hardware standard With CT-3 switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020024 410 at 5 bar 180° 45° With plate standard With CT-3 switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020025 410 at 5 bar 180° 45° With plate standard With CT-3U switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020178 410 at 5 bar 45° 45° With one foot plate standard With CT-3U switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H020223 410 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(side)
442H020224 410 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(up)
442H020270 410 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H020271 410 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020225 410 at 5 bar 90° 45° With plate standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(up)
442H020220 1280 at 5 bar 100° 40° No Mounting Hardware standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(side)
442H020181 1280 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(side)
442H020142 1280 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(up)
442H020162 1280 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(side)
442H020207 1280 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(up)
442H120156 1280 at 5 bar 90° 45° No Mounting Hardware Hydro-cushion No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(up)
442H020171 1280 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H020160 1280 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020266 1280 at 5 bar 90° 45° No Mounting Hardware Hydro-cushion + Switch unit MA-1 with 2 switchs AC200/220V Plug-in connector with indicator light & surge suppressor(side)
442H020241 1280 at 5 bar 90° 45° No Mounting Hardware Switch unit MA-1 with 1 switch AC200/220V Plug-in connector with indicator light & surge suppressor(side)
442H020184 1280 at 5 bar 90° 45° No Mounting Hardware Switch unit MA-1 with 2 switchs D24V Plug-in connector with indicator light & surge suppressor(side)
442H020185 1280 at 5 bar 90° 45° No Mounting Hardware Switch unit MA-1 with 2 switchs D24V Plug-in connector with indicator light & surge suppressor(up)
442H020267 1280 at 5 bar 90° 45° With one foot plate Switch unit MA-1 with 2 switchs D24V Plug-in connector with indicator light & surge suppressor(up)
442H120165 1280 at 5 bar 90° 45° With plate Hydro-cushion No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(up)
442H120076 1280 at 5 bar 90° 45° With plate Hydro-cushion No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H100674 590 at 5 bar 180° 45° No Mounting Hardware standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(side)
442H020189 590 at 5 bar 180° 45° No Mounting Hardware standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(side)
442H020140 590 at 5 bar 180° 45° No Mounting Hardware Hydro-cushion No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(side)
442H120226 590 at 5 bar 180° 45° No Mounting Hardware Hydro-cushion No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(up)
442H120191 590 at 5 bar 180° 45° No Mounting Hardware Hydro-cushion No switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H120074 590 at 5 bar 180° 45° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H120133 590 at 5 bar 180° 45° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H120111 590 at 5 bar 180° 45° No Mounting Hardware Hydro-cushion + Switch unit MA-1 with 2 switchs D24V Plug-in connector with indicator light & surge suppressor(side)
442H020034 590 at 5 bar 180° 45° No Mounting Hardware Hydro-cushion + Switch unit MT-2U with 2 switchs D24V Plug-in connector with indicator light & surge suppressor(up)
442H120073 590 at 5 bar 180° 45° With plate standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(side)
442H120227 590 at 5 bar 180° 45° With plate Hydro-cushion No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(up)
442H120135 590 at 5 bar 180° 45° With plate standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H120048 590 at 5 bar 180° 45° With plate Switch unit MT-3 with 2 switchs D24V Plug-in connector with indicator light & surge suppressor(side)
442H020243 590 at 5 bar 270° 45° No Mounting Hardware standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(side)
442H020226 590 at 5 bar 270° 45° No Mounting Hardware standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(up)
442H020194 590 at 5 bar 270° 45° No Mounting Hardware standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(side)
442H020164 590 at 5 bar 270° 45° No Mounting Hardware standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(up)
442H020228 590 at 5 bar 270° 45° No Mounting Hardware Hydro-cushion No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(up)
442H020037 590 at 5 bar 270° 45° No Mounting Hardware Switch unit MT-3 with 2 switchs AC100/100V Plug-in connector with indicator light & surge suppressor(side)
442H120152 590 at 5 bar 280° 40° No Mounting Hardware Hydro-cushion No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H120081 590 at 5 bar 280° 40° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H120183 590 at 5 bar 280° 40° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020210 590 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(side)
442H020192 590 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(up)
442H020269 590 at 5 bar 90° 45° No Mounting Hardware Hydro-cushion No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(up)
442H020039 590 at 5 bar 90° 45° No Mounting Hardware Hydro-cushion No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(up)
442H020169 590 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H020170 590 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020208 590 at 5 bar 90° 45° No Mounting Hardware Hydro-cushion + Switch unit MT-2 with 2 switchs D24V Plug-in connector with indicator light & surge suppressor(up)
442H020043 590 at 5 bar 90° 45° No Mounting Hardware Switch unit MA-1 with 2 switchs D24V Plug-in connector with indicator light & surge suppressor(side)
442H020166 590 at 5 bar 90° 45° With plate standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(side)
442H020230 590 at 5 bar 90° 45° With plate Switch unit MA-1 with 2 switchs D24V Plug-in connector with indicator light & surge suppressor(up)
442H120080 20600 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch AC100/100V Lead wire
442H120113 20600 at 5 bar 90° 45° No Mounting Hardware Hydro-cushion No switch No switch AC100/100V Terminal conduit
442H020046 20600 at 5 bar 90° 45° No Mounting Hardware Switch unit MA-1 with 2 switchs AC100/100V Terminal grommet
442H020047 20600 at 5 bar 90° 45° No Mounting Hardware Switch unit MA-1 with 2 switchs AC100/100V Lead wire
442H120087 20600 at 5 bar 90° 45° With two foot plate standard No switch No switch AC200/220V Terminal grommet
442H120139 10200 at 5 bar 180° 45° No Mounting Hardware standard No switch No switch AC100/100V Terminal conduit
442H120168 10200 at 5 bar 180° 45° No Mounting Hardware standard No switch No switch D24V Terminal grommet
442H120102 10200 at 5 bar 180° 45° No Mounting Hardware Hydro-cushion + Switch unit MA-1 with 2 switchs D24V Terminal grommet
442H120169 10200 at 5 bar 180° 45° No Mounting Hardware Hydro-cushion + Switch unit MT-2 with 2 switchs D24V Terminal grommet
442H120213 10200 at 5 bar 270° 45° No Mounting Hardware Hydro-cushion + Switch unit MA-1 with 2 switchs D24V Terminal grommet
442H120090 10200 at 5 bar 270° 45° With one foot plate Hydro-cushion + Switch unit MA-1 with 2 switchs AC100/100V Terminal conduit
442H120214 10200 at 5 bar 270° 45° With one foot plate Hydro-cushion + Switch unit MA-1 with 2 switchs D24V Terminal grommet
442H020188 10200 at 5 bar 270° 45° With one foot plate Switch unit MA-1 with 2 switchs AC100/100V Terminal conduit
442H120176 10200 at 5 bar 280° 40° No Mounting Hardware Switch unit MA-1 with 2 switchs D24V Lead wire
442H020048 10200 at 5 bar 280° 40° With two foot plate standard No switch No switch D24V Lead wire
442H120112 10200 at 5 bar 90° 45° No Mounting Hardware Switch unit MA-1 with 2 switchs AC100/100V Lead wire
442H020251 254 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H020252 254 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020219 254 at 5 bar 90° 45° No Mounting Hardware With SU switch No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020212 120 at 5 bar 180° 45° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H020051 120 at 5 bar 180° 90° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H020052 120 at 5 bar 180° 90° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020263 120 at 5 bar 180° 90° No Mounting Hardware standard With CT-3 switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020053 120 at 5 bar 180° 90° With plate standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H020054 120 at 5 bar 180° 90° With plate standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020055 120 at 5 bar 180° 90° With plate standard With CT-3 switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020056 120 at 5 bar 180° 90° With plate With SR switch No switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H020105 120 at 5 bar 180° 90° No Mounting Hardware With SR switch No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(up)
442H020242 120 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020176 120 at 5 bar 90° 45° With plate standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H020057 120 at 5 bar 90° 45° No Mounting Hardware With SR switch No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020132 120 at 5 bar 90° 90° No Mounting Hardware standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(side)
442H020244 120 at 5 bar 90° 90° No Mounting Hardware standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(up)
442H020167 120 at 5 bar 90° 90° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H020061 120 at 5 bar 90° 90° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020250 120 at 5 bar 90° 90° No Mounting Hardware standard With CT-3 switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H020249 120 at 5 bar 90° 90° No Mounting Hardware standard With CT-3 switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020150 120 at 5 bar 90° 90° With one foot plate standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H020245 120 at 5 bar 90° 90° With plate standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(up)
442H020195 120 at 5 bar 90° 90° With plate standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H020149 120 at 5 bar 90° 90° With plate standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020062 120 at 5 bar 90° 90° With plate standard With CT-3 switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H020063 120 at 5 bar 90° 90° With plate With SR switch No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020064 470 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H020216 470 at 5 bar 90° 45° No Mounting Hardware standard With CT-3U switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020108 470 at 5 bar 90° 45° With one foot plate standard With CT-3U switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H020173 470 at 5 bar 90° 45° With plate standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(side)
442H020222 470 at 5 bar 90° 45° No Mounting Hardware With SU switch With CT-3U switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H020109 210 at 5 bar 180° 45° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020065 210 at 5 bar 180° 45° No Mounting Hardware standard With CT-3 switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020066 210 at 5 bar 180° 45° With plate standard With CT-3 switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020067 210 at 5 bar 180° 90° No Mounting Hardware standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(side)
442H020209 210 at 5 bar 180° 90° No Mounting Hardware standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(up)
442H020214 210 at 5 bar 180° 90° No Mounting Hardware standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(side)
442H020213 210 at 5 bar 180° 90° No Mounting Hardware standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(up)
442H020069 210 at 5 bar 180° 90° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H020070 210 at 5 bar 180° 90° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020158 210 at 5 bar 180° 90° No Mounting Hardware standard With CT-3 switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H020071 210 at 5 bar 180° 90° No Mounting Hardware standard With CT-3U switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020198 210 at 5 bar 180° 90° With one foot plate standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020113 210 at 5 bar 180° 90° With plate standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020072 210 at 5 bar 180° 90° With plate standard With CT-3 switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020073 210 at 5 bar 180° 90° With plate standard With CT-3U switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020074 210 at 5 bar 180° 90° No Mounting Hardware With SR switch No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020187 210 at 5 bar 180° 90° No Mounting Hardware With SU switch No switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H020075 210 at 5 bar 270° 45° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H020076 210 at 5 bar 270° 45° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020151 210 at 5 bar 270° 45° With plate standard With CT-3U switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020146 210 at 5 bar 90° notfound No Mounting Hardware standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(side)
442H020218 210 at 5 bar 90° notfound No Mounting Hardware standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(up)
442H020168 210 at 5 bar 90° notfound With plate standard With CT-3U switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(side)
442H020180 210 at 5 bar 90° notfound With plate standard With CT-3U switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(up)
442H020231 210 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(side)
442H020232 210 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(up)
442H020202 210 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(up)
442H020155 210 at 5 bar 90° 45° With plate standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(side)
442H020182 210 at 5 bar 90° 45° With plate standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(up)
442H020246 210 at 5 bar 90° 90° No Mounting Hardware standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(side)
442H020172 210 at 5 bar 90° 90° No Mounting Hardware standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(up)
442H020153 210 at 5 bar 90° 90° No Mounting Hardware standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(side)
442H020174 210 at 5 bar 90° 90° No Mounting Hardware standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(up)
442H020197 210 at 5 bar 90° 90° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H020079 210 at 5 bar 90° 90° No Mounting Hardware standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020248 210 at 5 bar 90° 90° No Mounting Hardware standard With CT-3 switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H020268 210 at 5 bar 90° 90° With one foot plate standard With CT-3U switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(side)
442H020247 210 at 5 bar 90° 90° With one foot plate standard No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(up)
442H020211 210 at 5 bar 90° 90° With one foot plate standard No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)
442H020118 210 at 5 bar 90° 90° With one foot plate standard With CT-3 switch No switch D24V Plug-in connector with indicator light & surge suppressor(side)
442H020082 210 at 5 bar 90° 90° With plate standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(side)
442H020240 210 at 5 bar 90° 90° With plate standard No switch No switch AC200/220V Plug-in connector with indicator light & surge suppressor(up)
442H020262 210 at 5 bar 90° 90° With plate With SU switch No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(side)
442H020163 210 at 5 bar 90° 90° No Mounting Hardware With SU switch No switch No switch AC100/100V Plug-in connector with indicator light & surge suppressor(side)
442H020083 210 at 5 bar 90° 90° No Mounting Hardware With SU switch No switch No switch D24V Plug-in connector with indicator light & surge suppressor(up)

687PDC
F77479