Air Hose - Miniera 20 bar MSHA | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Air Hose - Miniera 20 bar MSHA

Air Hose - Miniera 20 bar MSHA

Miniera 20 bar MSHA is designed for air and water in a variety of industries and applications whenever a flame resistant feature is requested.

Technical Specifications

  • Weight: 0.62 to 4.23 kg/m, 0.42 to 2.84 lb/ft, 0,62 - 4,23 kg/m
  • Industry: Mining
  • Hose Inner Tube Material: Styrene Butadiene Rubber (SBR)/Nitrile Butadiene Rubber (NBR), Smooth
  • Brand: Parker
  • Maximum Operating Temperature: 176 °F, 80 °C
  • Minimum Operating Temperature: -22 °F, -30 °C
  • Length: 40 m, 40, 20 m
  • Cover Material: Nitrosamine Free Weather Resistant, Chloroprene Rubber (CR) Weather Resistant, CR
  • Maximum Operating Pressure: 2 MPa, 300 psi, 20 bar, 2 MPa, 300 psi, 20 bar
  • Product Type: Air Hose, Transfer Hose
  • Application: Air, Multipurpose, Compressed Air / Inert Gas
  • Technology: Fluid & Gas Handling
  • Product Style: Delivery
  • Design Factor: 3:1
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 190 to 1000 mm, 7.480 to 39.370 inch, 190 - 1000 mm, 0,7 - 39,4 inch
  • Materials of Construction: Rubber
  • Inside Diameter: 3/4 to 3.937 inch, 19 to 100 mm
  • Hose Reinforcement Material: Synthetic Textile Fabric
  • Outside Diameter: 1.181 to 4.646 inch, 30 to 118 mm
  • Specifications Met: MSHA
  • Hose Reinforcement Material & Structure: Textile
  • Media: Compressed air
  • Cover Color: BLACK
  • Nominal Hose Inside Diameter: 19 to 102 mm
  • Hose Inside Diameter: 3/4 - 4 inch, 19 - 100 mm
  • Hose I.D. (size): 12 - 63
  • Tube Material: SBR/NBR
  • Hose Outside Diameter: 30 - 118 mm, 1,181 - 4,646 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Miniera 20 bar MSHA hose is engineered to handle air and water and provides service for low/medium pressure air and water applications in the majority of markets. It is ideal for compressed air tools thanks to the tube compounds resistant to minimal traces of oils, typical of this application. Besides its robust construction resistant to dragging across rugged surfaces resulting on a longer life expectation the special cover has flame resistant properties meeting MSHA requirements for an enhanced performance and wider application possibilities.

Markets
• General Idustrial
• Mines and quarries
• Building Industry

Features/Benefits
• Materials resistant to mechanical and environmental stress
• Nitrosamine free compounds to protect the natural environment and the quality of life
• Design Factor 3:1 enhances safety for operators and equipment
• MSHA cover for a safe use in underground mines

Applications
• Air tools
• Compressors
• Air, water

Related Documents

×
Products Hose I.D. (mm) Hose I.D. (inch)
IH36342161/40 19 3/4
IH36342162/40 25 0.984
IH36342163/40 30 1.181
IH36342164/40 32 1-1/4
IH36342165/40 38 1-1/2
IH36342166/40 40 1.575
IH36342167/40 45 1-3/4
IH36342168/40 50 2
IH36342169/40 60 2-3/8
IH36342170/20 75 2.953
IH36342171/20 100 3.937

687PDC
687513