MK3225P5010 - Piston seal Prädifa series MK, Ultrathan® | Parker NA

Piston seal Prädifa series MK, Ultrathan® | #MK3225P5010

Piston seal Prädifa series MK, Ultrathan® | #MK3225P5010

Piston seal for pneumatic cylinders, single-acting. U-cup design with integrated guiding function and cushioning buffers.


Technical Specifications

  • Inside Diameter (mm): 25
  • Minimum Working Temperature (C): -30
  • Seal Material: P5010
  • Maximum Working Temperature (C): 80
  • Outside Diameter (mm): 32
  • Groove Width: 7.15
  • Element Height (mm): 7.15
  • Media: Pneumatic
  • Polymer Material Options: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Maximum Operating Pressure: 12 bar
  • Minimum Operating Temperature: -45 to -30 °C
  • Maximum Operating Temperature: 80 to 95 °C
  • Maximum Surface Speed: 1 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: Yes
  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C)
  • Pressure Rating: Pneumatic Pressure (< 16 bar)
Safety Warning

Item Information

The MK piston seal made of wear-resistant Ultrathan® is a sealing element with an integrated guiding surface and cushioning buffers. This seal-guide element can be used both on pistons with or without a permanent magnet. When used in magnetic pistons, the seal-guide element encapsulates the permanent magnet. The front-end cushioning buffers serve to absorb shocks. For double-acting cylinder designs, the MK seal profile may also be used in a back-to-back arrangement.

• The asymmetrical retention groove ensures optimum positive connection between the sealing element and the piston.
• Cushioning buffers on the piston´s front faces with integrated ventilation ducts provide for mechanical cushioning of the cylinders.
• Multi-functional sealing element. The guiding area at the sealing element performs the guiding function in the cylinder. However, due to its geometry the sealing element is not suitable for absorption of high radial forces or long strokes.
• Multi-functional element: seal, guiding and cushioning element.
• Optimal front-side sealing effect due to favourable cushioning buffer geometry.
• Prevents metallic contact between the piston and cylinder. Ideal for light-metal and plastic cylinders (ridging).
• Long service life thanks to application-optimized compounds.
• Easier installation.
• Assembly on one-part piston is possible.
• Excellent media resistance in case of suitable compound selection.
• Low compression set.

Range of application:
For use in pneumatic cylinders.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

Packing Division Europe

Arnold-Jäger-Str. 1

74321 Bietigheim-Bissingen

Germany

Phone

+49 (0) 7142 351-0

Fax

+49 (0) 7142 351-293

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424