ML18 Ironless Linear Servo Motor | Parker NA

ML18 Ironless Linear Servo Motor | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

ML18 Ironless Linear Servo Motor

ML18 Ironless Linear Servo Motor

ML18 Ironless Linear Motors offer a compact solution at a length of 35mm and width of 18mm. The ironless design has no attractive forces while an I-Beam shape coil provides high force density and excellent thermal efficiency.

Technical Specifications

  • Product Series: ML18
  • Profile Width: 18 mm
  • Motor Type: Ironless
  • Track Length: 80 mm, 120 mm
  • Continuous Force: 16.7 N
  • Peak Force: 50.1 N
  • Continuous Output Power: 50 W
  • Peak Output Power: 1000 W
  • Attraction Force: 0 N
  • Specifications Met: RoHS, CE
  • Feedback Type: Hall Effect Sensor
Safety Warning

Full Product Description

The ML18 is an ironless linear motor for applications where a compact design is required. At a height of 35 mm and width of 18 mm, the ML18 offers a more compact solution for your application needs. Three coil lengths are available providing a peak force up to 50.1 N and are optimized to run on 24 to 80 volts DC.
The ML18 incorporates the Parker I-Force I-beam shape with overlapping windings allowing for high power density, improved heat removal, and added structural stiffness. In addition, the ironless linear motor design has no attractive forces allowing for zero cogging, rapid accelerations, and easy installation.

Markets:
• Life sciences
• Semiconductor
• Electronics manufacturing

Features:
• Three coil sizes: 2-pole, 3-pole, and 5-pole
• Two track lengths: 80mm and 120mm
• Ironless linear motor technology
• CE and RoHS Compliance

Applications:
• Metrology
• Imaging
• Laser processing
• Inspection

Related Documents

Literature and Reference Materials
ML18 Linear Motor Catalog
×
Products

687PDC
936514