Parkers P430 Series | Parker NA

Parkers P430 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Parkers P430 Series

Parkers P430 Series

Parker’s P430 Series glass tube flowmeters deliver unsurpassed performance and value in a wide variety of gas and liquid applications.

Full Product Description

Parker’s P430 Series glass tube flowmeters deliver unsurpassed performance and value in a wide variety of gas and liquid applications. Parker’s P430 series flow meters feature borosilicate glass tubes with stainless steel frames and horizontal connections and are available with 65 mm and 150 mm scale sizes. Available fiber-optic or inductive ring sensor alarms, as well as integrated metering valves provide the needed versatility for many industrial process and sample handling applications.

Markets:
• Oil & Gas
• Petrochemical
• Chemical
• Pharmaceutical
• Water and Wastewater
• Laboratories and Test Facilities
• General Purpose

Features/Benefits:
• Borosilicate glass metering tube
• 250°F (121° C) Max Temperature for gases
• 200°F (93° C) Max Temperature for liquids
• Max pressure: 200 PSIG
• Optional inductive ring and fiber optic alarm sensors available
• Certified calibrations conforming to ISA RP 16.6 available
• Direct reading detachable scales available in any volumetric unit

Applications:
• Steam Injection tin production wells
• Gas and liquid flow indication
• Flow measurement of liquids and gases
• Utilities
• Liquid media storage/transfer
• Gas delivery
• Oxygen aeration
• Process purging

Related Documents

×

687PDC
687821