Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Cylinder Mounting Accessories - Mounting Bracket Metric Accessories (Americas)
| Literature and Reference Materials |
|---|
| Parker Cylinder Mounting Accessories - Catalog HY08-1300-1/NA |
| Products | Load Capacity | Pin Diameter |
|---|---|---|
| 1455300000 | 8 KN | 12 MM |
| 1455310000 | 12.5 KN | 16 MM |
| 1455320000 | 20 KN | 20 MM |
| 1455330000 | 32 KN | 25 MM |
| 1455340000 | 50 KN | 30 MM |
| 1455350000 | 80 KN | 40 MM |
| 1455360000 | 125 KN | 50 MM |
| 1455370000 | 200 KN | 60 MM |
| 1455380000 | 320 KN | 80 MM |
| 1455390000 | 500 KN | 100 MM |