MSP3D23B910C - Multi-Station Manifolds - Series MSP | Parker NA

Multi-Station Manifolds - Series MSP | #MSP3D23B910C

Click to View CAD Model

Multi-Station Manifolds - Series MSP | #MSP3D23B910C

Multi-station manifolds series MSP are used to save space when connecting several directional control valves to a common pressure and return line.


Technical Specifications

  • Port Connection: NG06 / CETOP 03
  • Product Style: 3 Stations
  • Port Size: A, B = G 3/8 / P, T = G 1/2
  • Port Location: Port A+B rear
  • Gauge Port Connection: G 1/4
  • Product Series: Manifold
  • Mounting Type: Subplate mounting
  • Mounting Position: Unrestricted (valve axis preferably horizontal)
  • Actuation Type: N/A
  • Connection Type: BSPP port thread
  • Function: N/A
  • Maximum Operating Pressure: 350 bar
  • Maximum Flow Rate: N/A
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -25 °C
  • Seal Material: N/A
  • For Fluid Type: Hydraulic oil, water glycol
  • Surface Finish: Phosphated (no permanent corrosion protection)
  • Weight: 5.45 kg
  • Body Material: Steel
Safety Warning

Item Information

Parker's proven multi-station manifolds series MSP are used to connect several directional control valves to a common pressure and return line, thereby saving considerably on space. Diverse switching arrangements are possible in combination with sandwich and directional control valves.

Markets:
• Industrial

Features/Benefits:
• Proven design that represents our long-term experience in hydraulics - increases reliability
• Industry-standard mountings according to DIN ISO and CETOP - for quick, easy integration
• Up to 8 stations - enables numerous space-saving switching arrangements
• Very low pressure drop due to large drilling parameters - resulting in low energy losses in operation
• Short delivery time for most variations - no warehousing necessary
• P- and T-ports on both faces
• Also available with gauge ports G¼
• Separation in P or T channel optional - please consult Parker

Applications:
• Suitable for general hydraulic applications

Please notice:
Plugs without designations must not be removed!

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478