Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Tube Fitting Mud Dauber prevents foreign bodies such as insects or debris from entering and clogging various systems and causing damage.
| Training |
|---|
| A-LOK Fittings Assembly Wall Chart |
| Parker A-LOK Tube Fittings Selector Wall Chart |
| Small Bore Expert (SBEx) Training |
| A-LOK Tube Fittings Wall Chart - Reference Material |
| Selector Guides |
|---|
| A-LOK® Series Assembly & Remake Wall Chart |
| Cross Reference Tool |
| Communities, Blogs & Industry Links |
|---|
| Corrosion-Resistant Alloys for Oil & Gas |
| Material Certification_What to take into Consideration - Tutorial |
| Process Control Blogs |
| Products | Thread Size | Materials of Construction | Specifications Met |
|---|---|---|---|
| 2 MDF-SS | 1/8"-27 | Stainless Steel | n/a |
| 16 MDF-SS-NC | 1"-11-1/2 | Stainless Steel | NACE |
| 2 MDF-6MO | 1/8"-27 | 6Mo | n/a |
| 4 MDF-6MO | 1/4"-18 | 6Mo | n/a |
| 6 MDF-6MO | 3/8"-18 | 6Mo | n/a |
| 8 MDF-6MO | 1/2"-14 | 6Mo | n/a |
| 12 MDF-M | 3/4"-14 | Alloy 400 | n/a |
| 16 MDF-M | 1"-11-1/2 | Alloy 400 | n/a |
| 2 MDF-6MO-NC | 1/8"-27 | 6Mo | NACE |
| 4 MDF-6MO-NC | 1/4"-18 | 6Mo | NACE |
| 2 MDF-316L | 1/8"-27 | Stainless Steel AISI 316L | n/a |
| 4 MDF-316L | 1/4"-18 | Stainless Steel AISI 316L | n/a |
| 6 MDF-316L | 3/8"-18 | Stainless Steel AISI 316L | n/a |
| 8 MDF-316L | 1/2"-14 | Stainless Steel AISI 316L | n/a |
| 12 MDF-6MO | 3/4"-14 | 6Mo | n/a |
| 16 MDF-6MO | 1"-11-1/2 | 6Mo | n/a |
| 2 MDF-625 | 1/8"-27 | Alloy 625 | n/a |
| 4 MDF-625 | 1/4"-18 | Alloy 625 | n/a |
| 6 MDF-6MO-NC | 3/8"-18 | 6Mo | NACE |
| 8 MDF-6MO-NC | 1/2"-14 | 6Mo | NACE |
| 12 MDF-6MO-NC | 3/4"-14 | 6Mo | NACE |
| 16 MDF-6MO-NC | 1"-11-1/2 | 6Mo | NACE |
| 12 MDF-316L | 3/4"-14 | Stainless Steel AISI 316L | n/a |
| 16 MDF-316L | 1"-11-1/2 | Stainless Steel AISI 316L | n/a |
| 12 MDF-SS-NC | 3/4"-14 | Stainless Steel | NACE |
| 8 MDF-SS-NC | 1/2"-14 | Stainless Steel | NACE |
| 6 MDF-SS-NC | 3/8"-18 | Stainless Steel | NACE |
| 16 MDF-625-NC | 1"-11-1/2 | Alloy 625 | NACE |
| 4 MDF-SS | 1/4"-18 | Stainless Steel | n/a |
| 6 MDF-SS | 3/8"-18 | Stainless Steel | n/a |
| 8 MDF-SS | 1/2"-14 | Stainless Steel | n/a |
| 6 MDF-625 | 3/8"-18 | Alloy 625 | n/a |
| 8 MDF-625 | 1/2"-14 | Alloy 625 | n/a |
| 12 MDF-625 | 3/4"-14 | Alloy 625 | n/a |
| 16 MDF-625 | 1"-11-1/2 | Alloy 625 | n/a |
| 2 MDF-625-NC | 1/8"-27 | Alloy 625 | NACE |
| 4 MDF-625-NC | 1/4"-18 | Alloy 625 | NACE |
| 6 MDF-625-NC | 3/8"-18 | Alloy 625 | NACE |
| 8 MDF-625-NC | 1/2"-14 | Alloy 625 | NACE |
| 2 MDF-825-NC | 1/8"-27 | Alloy 825 | NACE |
| 12 MDF-SS | 3/4"-14 | Stainless Steel | n/a |
| 2 MDF-SS-NC | 1/8"-27 | Stainless Steel | NACE |
| 4 MDF-SS-NC | 1/4"-18 | Stainless Steel | NACE |
| 6 MDF-825-NC | 3/8"-18 | Alloy 825 | NACE |
| 8 MDF-825-NC | 1/2"-14 | Alloy 825 | NACE |
| 12 MDF-825-NC | 3/4"-14 | Alloy 825 | NACE |
| 16 MDF-825-NC | 1"-11-1/2 | Alloy 825 | NACE |
| 2 MDF-M | 1/8"-27 | Alloy 400 | n/a |
| 4 MDF-M | 1/4"-18 | Alloy 400 | n/a |
| 6 MDF-M | 3/8"-18 | Alloy 400 | n/a |
| 8 MDF-M | 1/2"-14 | Alloy 400 | n/a |
| 12 MDF-625-NC | 3/4"-14 | Alloy 625 | NACE |
| 16 MDF-SS | 1"-11-1/2 | Stainless Steel | n/a |
| 4 MDF-825-NC | 1/4"-18 | Alloy 825 | NACE |