Multiclamp - Pipe Clamp System | Product Series

Filter by

    No filters selected

Product Series

Part Type

Materials of Construction

Quantity per Box

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Multiclamp - Pipe Clamp System

Multiclamp - Pipe Clamp System

A ‘fit for purpose’ pipe clamping system. Leak free, noise free and vibration free pipe clamping

Technical Specifications

  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Pipe Clamp System
  • Product Series: Multiclamp
Safety Warning

Full Product Description

Multiclamp is a system of components, each one engineered to a high standard – that together build to provide effective, all-purpose pipe work clamping.

Available as single clamp, double clamp, 12 or 16 hole Multiclamp, there is a complete range of split bushes to accept pipe or hose diameters from 6 mm up to 50 mm from 3 x Series of Multiclamp.

Product Features:
• High quality pipe clamping system in 3 ranges - Series 10, 16 or 32.

• Pipe or hose diameters from 6 mm up to 50 mm.

• 26 different diameter, high quality split rubber bushes.

• Zinc plated steel construction with anti-corrosive, full passivate.

• Stainless Steel clamp option available.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor

Related Documents

Literature and Reference Materials
BROCHURE-Multiclamp - Pipe Clamp System
×
Products Product Series Part Type Materials of Construction Quantity per Box
MC.10.1.SS Series 10 Single clamp Stainless Steel 10 pairs
MC.10.16.SS Series 10 16 bay clamp Stainless Steel 1 pair
MC.10.2.SS Series 10 Double clamp Stainless Steel 10 pairs
MC.16.1.SS Series 16 Single clamp Stainless Steel 10 pairs
MC.16.12.SS Series 16 12 bay clamp Stainless Steel 1 pair
MC.16.2.SS Series 16 Double clamp Stainless Steel 10 pairs
MC.32.1.SS Series 32 Single clamp Stainless Steel 10 pairs
MC.32.16.SS Series 32 16 bay clamp Stainless Steel 1 pair
MC.32.2.SS Series 32 Double clamp Stainless Steel 10 pairs
MC.N.10.SS Series 10 Stacking nut Stainless Steel 50
MC.N.16.SS Series 16 Stacking nut Stainless Steel 50
MC.N.32.SS Series 32 Stacking nut Stainless Steel 50
MC.S.10.SS Series 10 Stacking stud Stainless Steel 50
MC.S.16.SS Series 16 Stacking stud Stainless Steel 50
MC.S.32.SS Series 32 Stacking stud Stainless Steel 50
MC101 Series 10 Single clamp Anti-corrosive zinc plated steel 10 pairs
MC1016 Series 10 16 bay clamp Anti-corrosive zinc plated steel 1 pair
MC102 Series 10 Double clamp Anti-corrosive zinc plated steel 10 pairs
MC161 Series 16 Single clamp Anti-corrosive zinc plated steel 10 pairs
MC1612 Series 16 12 bay clamp Anti-corrosive zinc plated steel 1 pair
MC162 Series 16 Double clamp Anti-corrosive zinc plated steel 10 pairs
MC321 Series 32 Single clamp Anti-corrosive zinc plated steel 10 pairs
MC3216 Series 32 16 bay clamp Anti-corrosive zinc plated steel 1 pair
MC322 Series 32 Double clamp Anti-corrosive zinc plated steel 10 pairs
MCB10MO Series 10 Mounting adaptor Anti-corrosive zinc plated steel 1
MCB16MO Series 16 Mounting adaptor Anti-corrosive zinc plated steel 1
MCB32MO Series 32 Mounting adaptor Anti-corrosive zinc plated steel 1
MCG1010 Series 10 Split bush Rubber 10
MCG1012 Series 10 Split bush Rubber 10
MCG104 Series 10 Split bush Rubber 10
MCG105 Series 10 Split bush Rubber 10
MCG106 Series 10 Split bush Rubber 10
MCG108 Series 10 Split bush Rubber 10
MCG1610 Series 16 Split bush Rubber 10
MCG1612 Series 16 Split bush Rubber 10
MCG1614 Series 16 Split bush Rubber 10
MCG1616 Series 16 Split bush Rubber 10
MCG1618 Series 16 Split bush Rubber 10
MCG164 Series 16 Split bush Rubber 10
MCG165 Series 16 Split bush Rubber 10
MCG166 Series 16 Split bush Rubber 10
MCG168 Series 16 Split bush Rubber 10
MCG3210 Series 32 Split bush Rubber 10
MCG3212 Series 32 Split bush Rubber 10
MCG3214 Series 32 Split bush Rubber 10
MCG3216 Series 32 Split bush Rubber 10
MCG3218 Series 32 Split bush Rubber 10
MCG3220 Series 32 Split bush Rubber 10
MCG3224 Series 32 Split bush Rubber 10
MCG3226 Series 32 Split bush Rubber 10
MCG3232 Series 32 Split bush Rubber 10
MCG326 Series 32 Split bush Rubber 10
MCG328 Series 32 Split bush Rubber 10
MCN10 Series 10 Stacking nut Anti-corrosive zinc plated steel 50
MCN16 Series 16 Stacking nut Anti-corrosive zinc plated steel 50
MCN32 Series 32 Stacking nut Anti-corrosive zinc plated steel 50
MCS10 Series 10 Stacking stud Anti-corrosive zinc plated steel 50
MCS32 Series 32 Stacking stud Anti-corrosive zinc plated steel 50
MCSB10 Series 10 Standard bolt Anti-corrosive zinc plated steel 50
MCSB32 Series 32 Standard bolt Anti-corrosive zinc plated steel 50
MCWP10 Series 10 Weld plate Anti-corrosive zinc plated steel 10
MCWP32 Series 32 Weld plate Anti-corrosive zinc plated steel 10

687PDC
C89472