Multitube® Plastic Tubing Bundles | Product Series

Filter by

    No filters selected

Tube Type

Tubing Material

Tube O.D. (inch)

Tube Wall Thickness (inch)

Number of Tubes

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Multitube® Plastic Tubing Bundles

Multitube® Plastic Tubing Bundles

Multitube® Plastic Tubing Bundles save space, reduce installation costs and offer protection in various industrial plant, robotics and laboratory applications.

Technical Specifications

  • Number of Tubes: 1 to Multiple
  • Maximum Operating Temperature: 150 to 221 °F, 66 to 105 °C
  • Cover Material: Flame Resistant - PVC, TPE, PE & PU, PU, TPR, LDPE, PVDF
  • Tube Material: Polyethylene (PE) (Other Materials available Upon Request)
  • Tube Outside Diameter: 1/8 to 1 inch (metric sizes also available from 2mm to 16mm)
  • Nominal Outside Diameter: 0.32 to 2.16 inch
  • Minimum Bend Radius: 2 to 15 inch
  • Minimum Operating Temperature: -80 °F, -62 °C
  • Cover Color: Black (Other colors available upon request. See How to Specify & Order for Details.)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parflex Division Multitube® Bundles are available in a variety of bundle configurations. Bundled tubing is an ideal alternative for applications where multiple lengths of tubing are currently being installed independently. Bundled tubing typically will save space within cabled trays, reduce the overall installation cost and offer protection to the individual tubes while being routed throughout a plant. The standard jacketing material is black, 105°C-rated, flame-resistant PVC that offers tough protection against corrosive environments, water, oils, acids and alkaline chemicals, allowing the bundles to operate successfully under many different conditions.

Markets:
• Industrial Plant
• Robotics
• Laboratory

Features/Benefits:
• Available in a variety of plastic tubing materials and bundle configurations
• Saves space within cable trays
• Reduces overall installation costs
• Offers protection to individual tubes while being routed throughout the plant

Applications:
• Instrumentation

Related Documents

×
Products Tube Type Tubing Material Tube O.D. (inch) Tube Wall Thickness (inch) Number of Tubes
19PA-E0440 Armored Tubing Polyethylene 1/4 0.04 19
37PA-E0440 Armored Tubing Polyethylene 1/4 0.04 37
2PA-E0662 Armored Tubing Polyethylene 3/8 0.062 2
3PA-E0662 Armored Tubing Polyethylene 3/8 0.062 3
10PA-E0662 Armored Tubing Polyethylene 3/8 0.062 10
12PA-E0662 Armored Tubing Polyethylene 3/8 0.062 12
19PA-E0662 Armored Tubing Polyethylene 3/8 0.062 19
2PAJ-E0440 Armored and Jacketed Tubing Polyethylene 1/4 0.04 2
3PAJ-E0440 Armored and Jacketed Tubing Polyethylene 1/4 0.04 3
7PAJ-E0440 Armored and Jacketed Tubing Polyethylene 1/4 0.04 7
10PAJ-E0440 Armored and Jacketed Tubing Polyethylene 1/4 0.04 10
12PAJ-E0440 Armored and Jacketed Tubing Polyethylene 1/4 0.04 12
19PAJ-E0440 Armored and Jacketed Tubing Polyethylene 1/4 0.04 19
37PAJ-E0440 Armored and Jacketed Tubing Polyethylene 1/4 0.04 37
2PAJ-E0662 Armored and Jacketed Tubing Polyethylene 3/8 0.062 2
3PAJ-E0662 Armored and Jacketed Tubing Polyethylene 3/8 0.062 3
10PAJ-E0662 Armored and Jacketed Tubing Polyethylene 3/8 0.062 7
12PAJ-E0662 Armored and Jacketed Tubing Polyethylene 3/8 0.062 10
19PAJ-E0662 Armored and Jacketed Tubing Polyethylene 3/8 0.062 12
1MJ-10430 Jacketed Tubing Seamless Copper Type 122 DHP ASTM B68/B75 1/4 0.03 1
1MJ-10632 Jacketed Tubing Seamless Copper Type 122 DHP ASTM B68/B75 3/8 0.032 1
1MJ-10835 Jacketed Tubing Seamless Copper Type 122 DHP ASTM B68/B75 1/2 0.035 1
1MJ-20435 Jacketed Tubing Welded Stainless Steel Type 316/316L ASTM A269 1/4 0.035 1
1MJ-20635 Jacketed Tubing Welded Stainless Steel Type 316/316L ASTM A269 3/8 0.035 1
1MJ-20835 Jacketed Tubing Welded Stainless Steel Type 316/316L ASTM A269 1/2 0.035 1
2MJ-10430 Jacketed Tubing Seamless Copper Type 122 DHP ASTM B68/B75 1/4 0.03 2
4MJ-10430 Jacketed Tubing Seamless Copper Type 122 DHP ASTM B68/B75 1/4 0.03 4
7MJ-10430 Jacketed Tubing Seamless Copper Type 122 DHP ASTM B68/B75 1/4 0.03 7
8MJ-10430 Jacketed Tubing Seamless Copper Type 122 DHP ASTM B68/B75 1/4 0.03 8
10MJ-10430 Jacketed Tubing Seamless Copper Type 122 DHP ASTM B68/B75 1/4 0.03 10
2MJ-10632 Jacketed Tubing Seamless Copper Type 122 DHP ASTM B68/B75 3/8 0.032 2
4MJ-10632 Jacketed Tubing Seamless Copper Type 122 DHP ASTM B68/B75 3/8 0.032 4
4MJ-20435 Jacketed Tubing Welded Stainless Steel Type 316/316L ASTM A269 1/4 0.035 4
1MA-10430 Armored Tubing Seamless Copper Type 122 DHP ASTM B68/B75 1/4 0.03 1
2MA-10430 Armored Tubing Seamless Copper Type 122 DHP ASTM B68/B75 1/4 0.03 2
4MA-10430 Armored Tubing Seamless Copper Type 122 DHP ASTM B68/B75 1/4 0.03 4
7MA-10430 Armored Tubing Seamless Copper Type 122 DHP ASTM B68/B75 1/4 0.03 7
8MA-10430 Armored Tubing Seamless Copper Type 122 DHP ASTM B68/B75 1/4 0.03 8
10MA-10430 Armored Tubing Seamless Copper Type 122 DHP ASTM B68/B75 1/4 0.03 10
1MA-10632 Armored Tubing Seamless Copper Type 122 DHP ASTM B68/B75 3/8 0.032 1
2MA-10632 Armored Tubing Seamless Copper Type 122 DHP ASTM B68/B75 3/8 0.032 2
4MA-10632 Armored Tubing Seamless Copper Type 122 DHP ASTM B68/B75 3/8 0.032 4
7MA-10632 Armored Tubing Seamless Copper Type 122 DHP ASTM B68/B75 3/8 0.032 7
8MA-10632 Armored Tubing Seamless Copper Type 122 DHP ASTM B68/B75 3/8 0.032 8
10MA-10632 Armored Tubing Seamless Copper Type 122 DHP ASTM B68/B75 3/8 0.032 10
1MA-20435 Armored Tubing Welded Stainless Steel Type 316/316L ASTM A269 1/4 0.035 1
2MA-20435 Armored Tubing Welded Stainless Steel Type 316/316L ASTM A269 1/4 0.035 2
4MA-20435 Armored Tubing Welded Stainless Steel Type 316/316L ASTM A269 1/4 0.035 4
7MA-20435 Armored Tubing Welded Stainless Steel Type 316/316L ASTM A269 1/4 0.035 7
8MA-20435 Armored Tubing Welded Stainless Steel Type 316/316L ASTM A269 1/4 0.035 8
10MA-20435 Armored Tubing Welded Stainless Steel Type 316/316L ASTM A269 1/4 0.035 10
1MAJ-10430 Armored and Jacketed Tubing Seamless Copper Type 122 DHP ASTM B68/B75 1/4 0.03 1
2MAJ-10430 Armored and Jacketed Tubing Seamless Copper Type 122 DHP ASTM B68/B75 1/4 0.03 2
4MAJ-10430 Armored and Jacketed Tubing Seamless Copper Type 122 DHP ASTM B68/B75 1/4 0.03 4
7MAJ-10430 Armored and Jacketed Tubing Seamless Copper Type 122 DHP ASTM B68/B75 1/4 0.03 7
8MAJ-10430 Armored and Jacketed Tubing Seamless Copper Type 122 DHP ASTM B68/B75 1/4 0.03 8
10MAJ-10430 Armored and Jacketed Tubing Seamless Copper Type 122 DHP ASTM B68/B75 1/4 0.03 10
1MAJ-10632 Armored and Jacketed Tubing Seamless Copper Type 122 DHP ASTM B68/B75 3/8 0.032 1
2MAJ-10632 Armored and Jacketed Tubing Seamless Copper Type 122 DHP ASTM B68/B75 3/8 0.032 2
4MAJ-10632 Armored and Jacketed Tubing Seamless Copper Type 122 DHP ASTM B68/B75 3/8 0.032 4
7MAJ-10632 Armored and Jacketed Tubing Seamless Copper Type 122 DHP ASTM B68/B75 3/8 0.032 7
8MAJ-10632 Armored and Jacketed Tubing Seamless Copper Type 122 DHP ASTM B68/B75 3/8 0.032 8
10MAJ-10632 Armored and Jacketed Tubing Seamless Copper Type 122 DHP ASTM B68/B75 3/8 0.032 10
1MAJ-20435 Armored and Jacketed Tubing Welded Stainless Steel Type 316/316L ASTM A269 1/4 0.035 1
2MAJ-20435 Armored and Jacketed Tubing Welded Stainless Steel Type 316/316L ASTM A269 1/4 0.035 2
4MAJ-20435 Armored and Jacketed Tubing Welded Stainless Steel Type 316/316L ASTM A269 1/4 0.035 4
7MAJ-20435 Armored and Jacketed Tubing Welded Stainless Steel Type 316/316L ASTM A269 1/4 0.035 7
8MAJ-20435 Armored and Jacketed Tubing Welded Stainless Steel Type 316/316L ASTM A269 1/4 0.035 8
10MAJ-20435 Armored and Jacketed Tubing Welded Stainless Steel Type 316/316L ASTM A269 1/4 0.035 10
2PJ-E0440 Jacketed Tubing Polyethylene 1/4 0.04 2
3PJ-E0440 Jacketed Tubing Polyethylene 1/4 0.04 3
4PJ-E0440 Jacketed Tubing Polyethylene 1/4 0.04 4
5PJ-E0440 Jacketed Tubing Polyethylene 1/4 0.04 5
7PJ-E0440 Jacketed Tubing Polyethylene 1/4 0.04 7
8PJ-E0440 Jacketed Tubing Polyethylene 1/4 0.04 8
10PJ-E0440 Jacketed Tubing Polyethylene 1/4 0.04 10
12PJ-E0440 Jacketed Tubing Polyethylene 1/4 0.04 12
14PJ-E0440 Jacketed Tubing Polyethylene 1/4 0.04 14
19PJ-E0440 Jacketed Tubing Polyethylene 1/4 0.04 19
37PJ-E0440 Jacketed Tubing Polyethylene 1/4 0.04 37
2PJ-E0662 Jacketed Tubing Polyethylene 3/8 0.062 2
3PJ-E0662 Jacketed Tubing Polyethylene 3/8 0.062 3
4PJ-E0662 Jacketed Tubing Polyethylene 3/8 0.062 4
5PJ-E0662 Jacketed Tubing Polyethylene 3/8 0.062 5
7PJ-E0662 Jacketed Tubing Polyethylene 3/8 0.062 7
10PJ-E0662 Jacketed Tubing Polyethylene 3/8 0.062 10
12PJ-E0662 Jacketed Tubing Polyethylene 3/8 0.062 12
2PA-E0440 Armored Tubing Polyethylene 1/4 0.04 2
3PA-E0440 Armored Tubing Polyethylene 1/4 0.04 3
7PA-E0440 Armored Tubing Polyethylene 1/4 0.04 7
10PA-E0440 Armored Tubing Polyethylene 1/4 0.04 10
12PA-E0440 Armored Tubing Polyethylene 1/4 0.04 12

687PDC
687563