MV420S-V - Colorflow In-Line Precision Needle Valve – MV Series | Parker NA

Colorflow In-Line Precision Needle Valve – MV Series | #MV420S-V

MV420S-V

Colorflow In-Line Precision Needle Valve – MV Series | #MV420S-V

Parker’s Colorflow MV series valves is a high precision adjust needle valve that meters flow in both directions.


Technical Specifications

  • Maximum Operating Pressure: N/A
  • Flow Rate: N/A
  • Maximum Flow Rate: 3
  • Actuation Type: Manual
  • Function: Metering Valve
  • Connection Size: 4
  • Needle Type: Standard; 30° Taper
  • Minimum Operating Temperature: -15
  • Maximum Operating Temperature: N/A
  • Connection Type: SAE
  • Mounting Style: Inline
  • Body Material: Steel
  • Seal Material: Fluorocarbon
  • Flow Rate: N/A
  • Connection Size: 4
  • Configuration: In-line
  • Actuation Type: Manual
  • Connection Type: SAE
  • Function: Metering Valve
  • Body Material: Steel
  • Seal Material: Fluorocarbon
  • Needle Type: Standard; 30° Taper
  • Mounting Style: In-line
  • Maximum Flow Rate: 11 L/min, 3 gal/min
  • Maximum Operating Pressure: 5000 psi, 345 bar
  • Maximum Operating Temperature: 400 °F, +250 °C
  • Minimum Operating Temperature: -15° °F, -26° °C
  • Brand: Colorflow
  • Media: Oil
Safety Warning

Item Information

Parker’s Colorflow MV series valves allow extremely close control of fluids used in actuating and governing equipment. The needle allows fine adjustment at low flow by using the first three turns of the adjusting knob. The next three turns open the valve to full flow, and provides standard throttling adjustment.

Markets:
• Factory Automation
• Machine Tools
• Marine
• Material Handling
• Mining
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Molding
• Oil &Gas
• Power Generation
• Vehicle Assembly Facilities

Features/Benefits:
• Port options include NPT and SAE
• Material offerings are brass and steel
• Available in an in-line or right angle style
• Port sizes are available in 7 sizes from 1/8” to 1”
• MVK mounting kits make panel mounting simple
• High efficiency o-ring stem seal eliminates packing
• Fine and micro-fine needles available for extremely fine control
• The exclusive “Colorflow” color-band provide an accurate visual indication of setting

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

Part Number
MV420S-V DWF IPT STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505