MX80MT02MSC3D1R1X1S1 - MX80M Manual Driven, Cross Roller Bearing Guided, Miniature Linear Positioning Stages | Parker NA

MX80M Manual Driven, Cross Roller Bearing Guided, Miniature Linear Positioning Stages | #MX80MT02MSC3D1R1X1S1

MX80MT02MSC3D1R1X1S1

MX80M Manual Driven, Cross Roller Bearing Guided, Miniature Linear Positioning Stages | #MX80MT02MSC3D1R1X1S1

MX80M-series miniature crossed roller bearing guided manual linear positioners have an integral drive mechanism and offer travels up to 50mm, payloads up to 20kg, plus excellent smoothness, very low friction and a very good straightness/flatness accuracy


Technical Specifications

  • Environmental Rating: Standard Black Anodised Finish
  • Drive Mechanism: No Micrometer
  • Stroke (mm): Travel Distance, 50mm
  • Configuration: No X-Y Configuration (single axis)
  • Options: No Additional Option
  • Product Type: Side Drive
  • Product Series: MX
  • Profile Width: 80 mm, 1 to 99 mm
  • Drive Axis Type: Manual
  • Drive Train Type: No Micrometer
  • Maximum Stroke Length: 50 mm, 1.96 inch
  • Bidirectional Repeatability: 0.1 to 2.0 mm
  • Load Capacity: 0 to 500 N, 200 N, 45 lb
  • Inverted Load Capacity: 200 N, 45 lb
  • Axial Load Capacity: 44 N, 9.8 lbs
  • Specifications Met: Standard Black Anodized Finish
  • Bearing Type: Cross Roller
Safety Warning

Item Information

The MX80M stages are offered as free travel or micrometer driven units with 25mm or 50mm travel. They include innovative tooling features to make mounting and precision alignment quicker and easier. A hardened steel master reference surface is provided along the side of the stage to allow fixturing or other tooling elements to be precisely aligned with the actual travel path. Dowel pin holes are provided on the carriage top for repeatable mounting or tooling. Also available are custom features such as a steel body design, vacuum prepped units, and anti cage creep bearings for high dynamic applications up to 150 mm travel.
• Precision cross roller bearings
• Optional clean room prep.
• Optional low ESD coating
• Dowel holes in top & base
• Interchangable mounting with motorized MX80 models
• Positive position lock

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859