Ballscrew Driven, Cross Roller Guided, Miniature Linear Positioner - MX80S Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ballscrew Driven, Cross Roller Guided, Miniature Linear Positioner - MX80S Series

Ballscrew Driven, Cross Roller Guided, Miniature Linear Positioner - MX80S Series OBSOLETE

This product is obsolete. Please contact a Parker Representative for more information.

Technical Specifications

  • Product Series: MX
  • Profile Width: 80 mm
  • Drive Axis Type: Ballscrew
  • Screw Pitch: 2 mm
  • Bearing Type: Cross Roller
  • Maximum Stroke Length: 150 mm, 5.91 inch
  • Maximum Operating Speed: 0.1 m/sec, 3.9 inch/sec
  • Maximum Screw Speed: 50 RPS
  • Maximum Acceleration: 20 m/sec2, 773 inch/sec2
  • Bidirectional Repeatability: 1.5 micron, 0.06 thou
  • Drive Train Efficiency Rating: 90 %
  • Duty Cycle: 100 %
  • Load Capacity: 80 N, 18 lb
  • Inverted Load Capacity: 80 N, 18 lb
  • Axial Load Capacity: 123 N, 28 lbs
  • Maximum Breakaway Torque: 0.05 Nm, 7.08 oz-inch
  • Maximum Running Torque: 0.085 Nm, 12.03 oz-inch
  • Additional Protection Included: None
  • Specifications Met: Cleanroom (class 10), Low ESD Finish
  • Feedback Type: Linear Encoder (sine, 0.1μm, 0.5μm, 1μm or 5μm resolution)
  • Ingress Protection Rating: IP00
Safety Warning

Full Product Description

The MX80S is a miniature, high precision linear positioner which uses either anit-cage creep, or standard cross roller bearings for its guidance, and has a ballscrew drivetrain. The MX80S has an extremely compact design – measuring just 80 mm in width, and is ideal for space restricted applications in the life sciences or optics market. The MX80S can easily be configured into multi-axis configurations with standard transition brackets available.

Markets:
• Life Science
• Electronics manufacturing
• Semiconductor
• Optics

Features/Benefits:
• Frame width of 80 mm
• Four standard strokes of 25, 50, 100, and 150 mm
• Positional repeatability of +/- 1.5 micron
• Maximum speeds of 100 mm/sec
• Ball screw drivetrain
• Maximum payload 78.5 N
• Maximum thrust of 123 N
• Pre-configured inline motor mount and mounted motor options
• Standard multi-axis systems
• Standard options for external linear encoders to be added
• Miniature, non-contact home or limit sensors which can be positioned along full length of travel

Applications:
• Cleanroom
• Metrology
• Focusing

Related Documents

×

687PDC
936514