N-2-031-BLU - Nylon Tubing | Parker NA

Nylon Tubing | #N-2-031-BLU

N-2-031-BLU

Nylon Tubing | #N-2-031-BLU

Nylon plastic tubing tubing is formulated from abrasion-resistant, heat and light-stabilized nylon that is capable of operating at 200°F. It exhibits low-level water absorption and is chemically resistant. (Series N/NB)


Technical Specifications

  • Color: Blue
  • Standard Pack Qty (ft): 250
  • Order Size: 1/8
  • Specifications Met: n/a
  • Application: Fluid Transfer, Lubrication, Pneumatics, Machine Tools, Robotics
  • Tube Inside Diameter: 0.064 inch, 1.6 mm
  • Tube Outside Diameter: 1/8 inch, 3.2 mm
  • Maximum Operating Pressure: 500 psi, 34.5 bar
  • Minimum Burst Pressure: 2000 psi, 137.9 bar
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Minimum Operating Temperature: -65 °F, -54 °C
  • Minimum Bend Radius: 0.25 inch, 4.6 mm
  • Compatible Fitting: Compression, Compress-Align®, Hi-Duty, Fast & Tite®, Flow Controls, Prestolok®, TrueSeal™, NTA®, Transmission
  • Media: Air, Chemicals, Hydraulic Fluids, Lubricants, Mild Chemicals (Pesticides), Water
  • Color: Blue
  • Weight: 0.004 lb/ft, 0.006 kg/m
  • Tube Material: Polyamide (PA)
  • Length per Package: 76.2 m, 250 ft
  • Cover Material: n/a
  • Size: -2
Safety Warning

Item Information

Flexible Nylon Tubing uses high-grade polyamide resins for strength and flexibility for routing in tight spaces. It is made from abrasion-resistant, heat and light-stabilized nylon that is available in natural or black tubing. The black tubing is suggested for use in sunlit areas and in close proximity to high ultraviolet (UV) light sources. Nylon plastic tubing exhibits a low-level water absorption and is chemically resistant, making it the optimal solution for machine tool and industrial pneumatic applications, such as robotics, lubrication, petroleum-based chemical transfer and pest control lines. Parflex Nylon Tubing is available in fractional inch and metric sizes.


Markets:
• Robotics< br/>• Automation< br/>• Industrial Pneumatics
• Machine Tool
• Lubrication
• Petroleum based chemical transer
• Pest Control< br/>• Fluid Handling

Features/Benefits:
• Flexible nylon tubing uses high-grade resins for strength and flexibility for routing in tight spaces
• Made from abrasion-resistant, heat and light-stabilized polyamide resin
• Exhibits low-level water absorption
• Chemically resistant tubing

Applications:
• Robotics
• Machine tool
• General pneumatics
• Lubrication
• Petroleum-based chemical transfer
• Pest control lines
Technical Specifications:
• Working and burst pressures rated at 73°F (23°C
• A tube support should be used with this tubing for maximum holding power where end loading, vibration or pressure spikes may occur
• The recommended operating temperature range for service at rated pressures with compatible fluids, depending upon conditions, is -54°C to +93°C (-65°F to +200°F)
• Black UV resistant tubing suggested for use in sunlit areas and in close proximity to high ultraviolet light sources
• Select sizes available in 100 ft boxes

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Related Products



Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563