N2-35 - Nitrogen Generators for LCMS Applications | Parker NA

Nitrogen Generators for LCMS Applications | #N2-35

Nitrogen Generators for LCMS Applications

Nitrogen Generators for LCMS Applications | #N2-35

Nitrogen Generators for LCMS Applications produce pure LCMS grade nitrogen.


Technical Specifications

  • Gas Type Generated: Nitrogen
  • Compressor Included: No
  • Flow Rate: Up to 75 SLPM
  • Industry: Analytical Gas
  • Product Type: Nitrogen Gas Generator
  • Technology: Filtration
  • Division: Industrial Gas Filtration and Generation Division
  • Brand: Balston, Parker
  • Application: Analytical Laboratory
  • Gas Type Generated: Dry Air, Nitrogen
  • Gas Purity: up to 99.5 %
  • Flow Rate: up to 2266 SLPM
  • Compressor Included: Yes
  • Inlet Port Size: 1/2, 1/4
  • Outlet Port Size: 1/2, 1/4
  • Electrical Requirements: 90 to 250
  • Specifications Met: CE, CSA 1010
Safety Warning

Item Information

Parker Balston offers a wide range of nitrogen gas generators for Liquid Chromatograph with Mass Spectrometric Detector (LCMS) applications. Models are offered to supply LCMS grade nitrogen as the curtain gas. The NitroFlow60D will supply both nitrogen  and dry air (-40°F/-40°C dewpoint) as the exhaust gas. Models with built in compressors are available for labs without a compressed air supply. Using an in house gas generator eliminates the need for costly, inconvenient, and dangerous compressed gas cylinders in the laboratory.

Features and benefits of Parker Balston LCMS Gas Generators

• Deliver LCMS grade gases
• Eliminate the costs and inconveniences associated with gas cylinders.
• Prevent running out of gases during LCMS instrument operation.
• Compact units conserve valuable laboratory floor space.
• Produced and manufactured in an ISO 9001 registered organization.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue

Lancaster

NY

14086

Phone

800-343-4048

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031