Colorflow In-Line General Purpose Needle Valve – N Series | #N800S-V


LOADING IMAGES
N800S-V
Click to View CAD Model

Colorflow In-Line General Purpose Needle Valve – N Series | #N800S-V

Parker's Colorflow N series hydraulic flow control, in-line needle valves meters flow in both directions or provides a reliable shut off. This needle valve flow control is used in air and oil applications and has standard and fine metering options.


Technical Specifications

  • Maximum Operating Pressure: 5000
  • Maximum Operating Temperature: +400° F
  • Maximum Flow Rate: 15
  • Actuation Type: Manual
  • Connection Type: NPT
  • Body Material: Steel
  • Connection Size: 1/2
  • Minimum Operating Temperature: -15
  • Needle option: Standard
  • Knob Option: Standard Knob
  • Seal Material: Fluorocarbon
  • Actuation Type: Manual
  • Seal Material: Fluorocarbon
  • Body Material: Steel
  • Product Style: Needle Valve
  • Connection Type: NPT
  • Maximum Flow Rate: 57 L/min, 15 gal/min
  • Maximum Operating Pressure: 5000 psi
  • Maximum Operating Temperature: +400 °F, +205 °C
  • Minimum Operating Temperature: -15 °F, -26 °C
  • Mounting Type: Inline
  • Brand: Colorflow
  • Media: Oil
Safety Warning

Item Information

Parker’s N series valve is a two-step needle that allows fine adjustment at low flow by using the first three turns of the adjusting knob. The next three turns open the valve to full flow and provides standard throttling adjustments.

Markets:
• Factory Automation
• Machine Tools
• Marine
• Material Handling
• Mining
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Molding
• Oil &Gas
• Power Generation
• Vehicle Assembly Facilities

Features/Benefits:
• Tamperproof option available
• Set screw locks the valve on a desired setting
• Port sizes available in 8 sizes from 1/8” to 1 1/4”
• Material offerings are brass, steel and stainless steel
• Port options include ISO 6149, NPT, BSPP, BSPT and SAE
• The exclusive “Colorflow” color-band provide an accurate visual indication of setting

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505