Natural & Propane Gas Quick Couplings, ANSI Z21.41-1998 and CSA 6.9-M98 - GF Series | Product Series

Filter by

    No filters selected

Coupling Half

Body Size (inch)

Connection Type

Connection Thread Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Natural & Propane Gas Quick Couplings, ANSI Z21.41-1998 and CSA 6.9-M98 - GF Series Natural & Propane Gas Quick Couplings, ANSI Z21.41-1998 and CSA 6.9-M98 - GF Series Natural & Propane Gas Quick Couplings, ANSI Z21.41-1998 and CSA 6.9-M98 - GF Series

Natural & Propane Gas Quick Couplings, ANSI Z21.41-1998 and CSA 6.9-M98 - GF Series

Parker's quick couplings for natural and propane gas are ideal for applications where low pressure natural and propane gas lines require fast and easy connection and disconnection.

Technical Specifications

  • Specifications Met: ANSI Z21.41-1998, CSA 6.9-M98
  • Maximum Operating Pressure: 0.5 psi, 0.03 bar
  • Application: Natural Gas Lines (Low Pressure), Propane Gas Lines (Low Pressure)
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Product Type: Manual Connect
  • Minimum Operating Temperature: 32 °F
  • Valve Type: Tubular (Couplers), Unvalved (Nipples)
  • Flow Rate: up to 475000 Btu/hr
  • Body Size: 1/4 to 1-1/4 inch
  • Vacuum Pressure Rating: No
  • Hex Size: 0.62 to 2 inch
  • Body Material: Brass
  • Connection Type: Female NPTF
  • Seal Material: Nitrile
Safety Warning

Full Product Description

GF Series Quick Couplers (natural and propane gas up to 0.5 psi) connect with GF Series Nipples. The un-valved nipples have a fusible link that is activated by temperatures exceeding 350°F (177°C), In that event, when the coupler and nipple are connected, the fusible link will react to the elevated temperatures and allow the coupler valve to close, thus shutting off the gas supply to an appliance and preventing a gas-supported fire. Parker's GF Series is certified by CSA (Canadian Standards Association) to the ANSI Z21.41-2014 and CSA 6.9-2014 standards for quick disconnect devices for use with gas fuel appliances. These couplings are for use with natural, manufactured and mixed gas, liquified petroleum, and LP gas mixtures.



Technical Characteristics:
• Sizes: 1/4” – 1-1/4”
• Material: Brass
• Port End: Female NPTF
• Seal Options: Fluorocarbon for indoor applications and Nitrile for outdoor applications

Markets:

• Restaurant and commercial appliances

• Residential



Features/Benefits:

• Fusible link in nipple half is designed to automatically shut off the gas supply in the event that temperatures exceed 350°F (177°C), preventing a gas-supported fire.
• Certified by the CSA (Canadian Standards Association) to meet the ANSI Z21.41-2014 and CSA 6.9-2014 Standard.
• Contact us for low temperature version suitable for outdoor use.

Applications:  
• Gas grills
• Ovens
• Small appliances
• Caster-mounted restaurant equipment

Related Documents

×
Products Coupling Half Body Size (inch) Connection Type Connection Thread Size (inch)
BPGF-1N12-12F Male Nipple 3/4 Female NPTF 3/4 - 14
BPGF-1N8-8F Male Nipple 1/2 Female NPTF 1/2 - 14
BPGFN16-16F Male Nipple 1 Female NPTF 1 - 11 1/2
BPGFN20-20F Male Nipple 1 1/4 Female NPTF 1 1/4 - 11 1/2
BPGFN4-4F Male Nipple 1/4 Female NPTF 1/4 - 18
BPGFN6-6F Male Nipple 3/8 Female NPTF 3/8 - 18
BVGF-1C12-12F Female Coupler 3/4 Female NPTF 3/4 - 14
BVGF-1C8-8F Female Coupler 1/2 Female NPTF 1/2 - 14
BVGFC16-16F Female Coupler 1 Female NPTF 1 - 11 1/2
BVGFC20-20F Female Coupler 1 1/4 Female NPTF 1 1/4 - 11 1/2
BVGFC4-4F Female Coupler 1/4 Female NPTF 1/4 - 18
BVGFC6-6F Female Coupler 3/8 Female NPTF 3/8 - 18

687PDC
687539