NBR-6-075 - Nylon Tubing - NR Series

Nylon Tubing - NR Series | #NBR-6-075

NBR-6-075

Nylon Tubing - NR Series | #NBR-6-075

High Strength Nylon Tubes - NR Series Polyamide Tubing features low moisture absorption and better chemical resistance than Series N Nylon Tubing.


Technical Specifications

  • Order Size: 3/8
  • Standard Pack Qty (ft): 250
  • Color: Black
  • Specifications Met: n/a
  • Application: Fluid Transfer, Lubrication, Marine, Pneumatics
  • Tube Inside Diameter: 0.225 inch, 5.7 mm
  • Tube Outside Diameter: 3/8 inch, 9.5 mm
  • Maximum Operating Pressure: 625 psi, 43.1 bar
  • Minimum Burst Pressure: 2500 psi, 172.4 bar
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Minimum Operating Temperature: -60 °F, -51 °C
  • Minimum Bend Radius: 1.50 inch, 38.1 mm
  • Compatible Fitting: Compress-Align®, Compression, Fast & Tite®, Flow Controls, Hi-Duty, TrueSeal™, Prestolok®
  • Media: Air, Hydraulic Fluids, Lubricants, Fuels (Oil), Water
  • Cover Color: n/a
  • Weight: 0.032 lb/ft, 0.048 kg/m
  • Tube Material: Polyamide (PA)
  • Cover Material: n/a
  • Length per Package: 76.2 m, 250 ft
  • Size: -6
Safety Warning

Item Information

NR Series High Strength Semi-Rigid Nylon Tubing features a high tensile strength and excellent coupling retention in high pressure, temperature and vibration environments. Sometimes this tubing is referred to as “hard nylon tubing” because it stiffer than standard nylon tubing. It is manufactured from high grade nylon resin.   Tubing resists high ambient temperatures making it suitable for applications that involve high-pressure pneumatics and oils, in lubrication systems, for marine control systems and in process lines for chemicals.

Markets:  
• Industrial
• Marine
• Fluid Handling
< br/>Features/Benefits:
• High grade nylon resins without the addition of plasticizers for higher pressure tubing applications
• Better chemical resistance than Series N, good resistance to high ambient temperature and low moisture absorption for superior performance
• High tensile strength and excellent coupling retention in high pressure, temperature and vibration environments

Applications:
• High-pressure pneumatics and oils
• Lubrication systems
• Marine control systems
• Process lines for chemicals
• For tube support, use reference Catalog 4660 Tubing/Fitting Compatibility Chart

Technical Specifications:
• Working and burst pressures rated at 73°F (23°C)
• The wall thickness is for reference only
• Packaged on 100 ft reel - contact Customer Service for more package quantities

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563