Needle Valve, Subplate Mounted – NS Series | Product Series

Filter by

    No filters selected

Needle option

Port Size

Seal Material

Knob Option

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Needle Valve, Subplate Mounted – NS Series

Needle Valve, Subplate Mounted – NS Series

Parker's NS series needle valve provides excellent speed control and shutoff for hydraulic applications where a free reverse-flow check is not needed.

Technical Specifications

  • For Fluid Type: Hydraulic Oil
  • Connection Size: NPT
  • Maximum Operating Temperature: +200 °F
  • Minimum Operating Temperature: -40 °F
  • Actuation Type: Hydraulic Pressure
  • Seal Material: Nitrile, Fluorocarbon
  • Body Material: Steel
  • Product Style: Needle Valve
  • Connection Type: NPT
  • Valve Material: Steel
  • Maximum Flow Rate: 5, 8, 15, 25, 40 gal/min
  • Maximum Operating Pressure: 3000 psi
  • Mounting Type: Subplate

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s NS series needle valve allows fine tuning at low flow with the first three turns of the adjusting knob, with full-open flow plus conventional precision throttling with the final three turns of the knob.

Markets
• Factory Automation
• Machine Tools
• Marine
• Material Handling
• Mining
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Molding
• Oil &Gas
• Power Generation
• Vehicle Assembly Facilities

Features/Benefits
• Tamperproof option available
• Set screw locks the valve on a desired setting
• Port sizes available in 5 sizes from 1/4” to 1”
• The exclusive “Colorflow” color-band provide an accurate visual indication of setting

Applications
• Suitable for general hydraulic applications
Products Needle option Port Size Seal Material Knob Option
NS400S Standard 1/4" Nitrile Standard
NS600S Standard 3/8" Nitrile Standard
NS800S Standard 1/2" Nitrile Standard
NS1200S Standard 3/4" Nitrile Standard
NS1600S Standard 1" Nitrile Standard
NS400S4 Fine Metering 1/4" Nitrile Standard
NS600S4 Fine Metering 3/8" Nitrile Standard
NS400ST Standard 1/4" Nitrile Tamperproof
NS600ST Standard 3/8" Nitrile Tamperproof
NS800ST Standard 1/2" Nitrile Tamperproof
NS1200ST Standard 3/4" Nitrile Tamperproof
NS1600ST Standard 1" Nitrile Tamperproof
NS400S4T Fine Metering 1/4" Nitrile Tamperproof
NS600S4T Fine Metering 3/8" Nitrile Tamperproof
NS400SF Standard 1/4" Nitrile Finger Screw
NS600SF Standard 3/8" Nitrile Finger Screw
NS800SF Standard 1/2" Nitrile Finger Screw
NS1200SF Standard 3/4" Nitrile Finger Screw
NS1600SF Standard 1" Nitrile Finger Screw
NS400S4F Fine Metering 1/4" Nitrile Finger Screw
NS600S4F Fine Metering 3/8" Nitrile Finger Screw
NS400S-V Standard 1/4" Fluorocarbon Standard
NS600S-V Standard 3/8" Fluorocarbon Standard
NS800S-V Standard 1/2" Fluorocarbon Standard
NS1200S-V Standard 3/4" Fluorocarbon Standard
NS1600S-V Standard 1" Fluorocarbon Standard
NS400S4-V Fine Metering 1/4" Fluorocarbon Standard
NS600S4-V Fine Metering 3/8" Fluorocarbon Standard
NS400ST-V Standard 1/4" Fluorocarbon Tamperproof
NS600ST-V Standard 3/8" Fluorocarbon Tamperproof
NS800ST-V Standard 1/2" Fluorocarbon Tamperproof
NS1200ST-V Standard 3/4" Fluorocarbon Tamperproof
NS1600ST-V Standard 1" Fluorocarbon Tamperproof
NS400S4T-V Fine Metering 1/4" Fluorocarbon Tamperproof
NS600S4T-V Fine Metering 3/8" Fluorocarbon Tamperproof
NS400SF-V Standard 1/4" Fluorocarbon Finger Screw
NS600SF-V Standard 3/8" Fluorocarbon Finger Screw
NS800SF-V Standard 1/2" Fluorocarbon Finger Screw
NS1200SF-V Standard 3/4" Fluorocarbon Finger Screw
NS1600SF-V Standard 1" Fluorocarbon Finger Screw
NS400S4F-V Fine Metering 1/4" Fluorocarbon Finger Screw
NS600S4F-V Fine Metering 3/8" Fluorocarbon Finger Screw

687PDC
687505