Pneumerlock® Pre-pressure Type Booster Model:PBH | Product Series

Filter by

    No filters selected

Intensification Ratio

Oil Discharge

Switch Type

Switch Option

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumerlock® Pre-pressure Type Booster Model:PBH

Pneumerlock® Pre-pressure Type Booster Model:PBH

Preload pressure type Pneumerlock PBH series that converts easy-to-use pneumatic pressure into high hydraulic pressure and operates it. Like the press, it is suitable for pressurizing after contacting the workpiece.

Technical Specifications

  • Options: Pressure Sensor, Pressure Gauge, Fittings (LT series), Hydraulic Hoses (OH series)
  • Product Type: Preload Pressure Type Booster (Foot type)
  • Intensification Ratio: PBH3-40: 11, PBH3-60, PBH-80: 25
  • Oil Discharge: PBH3-40, PBH3-60: 77 cm3, PBH-80: 176 cm3
  • Outlet Pressure Rating: PBH3-40: 11MPa MPa, PBH3-60, PBH-80: 17.5MPa MPa
  • For Fluid Type: Cosmo New Mighty Super 10 (COSMO OIL), Air (Pneumatic block)
  • Operating Temperature: 5 to 60 °C
  • Lubricant: PBH3-40,PBH3-60: Unnecessary (but possible), PBH-80: Necessary (Pneumatic block), JIS K2213 Class 1 (Non-additive turbine oil ISO VG32) or its equivalent (Pneumatic block)
  • Pressure Rating: PBH3-40: 0.2 to 1 MPa (Pneumatic block), PBH3-60, PBH-80: 0.2 to 0.7 MPa (Pneumatic block)
  • Weight: PBH3-40: 9 kg, PBH3-60: 14.5 kg, PBH-80: 40 kg
  • Sensor Type: PBH3-40, PBH3-60: Provided, PBH-80: None
Safety Warning

Full Product Description

The Pneumerlock PBH series converts pneumatic pressure into air oil with a booster, creates a maximum of 17.5MPa of hydraulic pressure, and operates small tightening brackets with high power. Since it uses flood control, you can always obtain an even and reliable force. At the end of the stroke, it is effective for press work, clamping work, caulking work, etc. for devices that require a large force.
Markets:
・General Industry
・Machine Tools
・Automotive
Applications:
・General Industry
・Factory Automation
・Machine Tools
・Presses
・Positioning and Fixing
・Caulking Machine
・Molding Machine
・Testing Machine
Features/Benefits:
・Since it uses hydraulic control, it is possible to always obtain an even and reliable force.
・2 mounting styles.
・There is a specification with an iron piece proximity switch.
・Can be used without refueling
Products Intensification Ratio Oil Discharge Switch Type Switch Option
H3FG00045520 25.0 176 cm3 No Switchs No Switchs
H3FG00045486 11.0 77 cm3 No Switchs No Switchs
H3FG00045495 11.0 77 cm3 L3-241 1 Switch
H3FG00045496 11.0 77 cm3 L3-241 2 Switchs
H3FG00045499 11.0 77 cm3 L3-245 1 Switch
H3FG00045500 11.0 77 cm3 L3-245 2 Switchs
H3FG00045501 11.0 77 cm3 L3-245 3 Switchs
H3FG00045502 11.0 77 cm3 L3-245 4 Switchs
H3FG00045503 25.0 77 cm3 No Switchs No Switchs
H3FG00045504 25.0 77 cm3 L3-101 1 Switch
H3FG00045505 25.0 77 cm3 L3-101 2 Switchs
H3FG00045506 25.0 77 cm3 L3-101 3 Switchs
H3FG00045512 25.0 77 cm3 L3-241 1 Switch
H3FG00045513 25.0 77 cm3 L3-241 2 Switchs
H3FG00045514 25.0 77 cm3 L3-241 3 Switchs
H3FG00045516 25.0 77 cm3 L3-245 1 Switch
H3FG00045517 25.0 77 cm3 L3-245 2 Switchs
H3FG00045519 25.0 77 cm3 L3-245 4 Switchs

687PDC
F77479