High Speed Motor - Nichols™ M2 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Speed Motor - Nichols™ M2 Series High Speed Motor - Nichols™ M2 Series

High Speed Motor - Nichols™ M2 Series

The Nichols™ M2 high speed gerotor motor has a wide range of smooth operating speeds. Capable of running on low viscosity fluids, it has high starting torque. Intermittent pressureto 2400 psi, torque to 1500 lb-in. Speed ranges from 15 to 5000 rpm.

Technical Specifications

  • Brand: Nichols™
  • Displacement: 13.9 to 83.2 cm3/rev (Motor), 0.85 to 5.08 inch3/rev (Motor)
  • Maximum Pressure Differential: 165 bar Intermittent (138 Continuous), 1400 to 2400 psi Intermittent (1000 to 2000 Continuous)
  • Maximum Flow Rate: 76 to 132 L/min Intermittent (76 to 132 Continuous), 20 to 35 gal/min Intermittent (20 to 35 Continuous)
  • Maximum Output Torque: 5.4 to 30 Nm Intermittent (4.4 to 26 Continuous), 290 to 1250 lb-inch Intermittent (230 to 1000 Continuous)
  • Minimum Starting Torque: 5 to 29 Nm Intermittent (4.5 to 36 Continuous), 261 to 1125 lb-inch Intermittent (207 to 900 Continuous)
  • Maximum Operating Speed: 1500 to 5000 RPM at Intermittent Flow
  • Shaft Diameter: 0.875 inch
Safety Warning

Full Product Description

The Nichols™ M2 Series is a versatile hydraulic high speed gerotor motor with a wide range of smooth-operating speeds. The Nichols M2 Series features operating speed of 5 to 5000 rpm, intermittent pressures to 1400 psi and torques to 1500 lb-in. The M4 Series has bi-directional operation with heavy-duty bearings, two rotating parts in the power element, and a high pressure shaft seal.

Markets:
• Factory Automation
• Packaging Machinery
• Printing Equipment
• Vehicle Assembly Facilities
• Material Handling Equipment
• Forestry Equipment
• Mining
• Oil & Gas
• Agricultural Machinery

Features/Benefits:
• High starting torque (typically 90% of running torque)
• Smooth operation at this wide range of speeds
• Contamination resistant
• Operation with low viscosity fluids
• Simple design (two rotating parts in power element)
• Extended operating life and low noise level
• Heavy duty bearings capable of withstanding radial and thrust loads


Applications:
• Fan Drives
• Swing Drives
• Winches
• Vibratory Drives

Related Documents

×
Products
M2

687PDC
688058