Nitrogen Generators for LC/MS applications - with Optional Economy Mode | Product Series

Filter by

    No filters selected

Flow Rate

Input Voltage

Compressor Included

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Nitrogen Generators for LC/MS applications - with Optional Economy Mode Nitrogen Generators for LC/MS applications - with Optional Economy Mode Nitrogen Generators for LC/MS applications - with Optional Economy Mode Nitrogen Generators for LC/MS applications - with Optional Economy Mode Nitrogen Generators for LC/MS applications - with Optional Economy Mode Nitrogen Generators for LC/MS applications - with Optional Economy Mode

Nitrogen Generators for LC/MS applications - with Optional Economy Mode

Providing a continuous stream of high purity nitrogen from a single ‘plug & play’unit. Models are available with or without an integral oil free compressor.

Technical Specifications

  • Application: Analytical Laboratory, Analytical Laboratory LC-MS, Nebulisation Nitrogen
  • Outlet Pressure Rating: 7 barg, 101.5 psig
  • Inlet Pressure Rating: View Part Number for Details.
  • Specifications Met: n/a
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Series: Nitrogen Generators for LC/MS applications - with Optional Economy Mode
  • Product Type: Nitrogen Gas Generator
  • Industry: Healthcare & Life Sciences
  • Gas Purity: > 99 %
  • Flow Rate: up to 20 L/min (depending on application)
  • Operating Pressure: 7 barg, 101.5 psig
  • Power Supply Voltage: View Part Number for Details.
  • Gas Type Generated: Nitrogen, Air
  • Preventive Maintenance Kit: 12 Month Filter Kit: 606272251, 12 Month Compressor Kit 230V: 606272253, 12 Month Compressor Kit 120V: 606272261
  • Inlet Port Size: 1/4 inch, n/a
  • Inlet Air Quality Specifications: ISO8573-1:2001 Class 2.-.1
  • Outlet Port Size: 1/4 inch
  • Port Type: Compression
  • Ambient Temperature: 5 to 40 °C, 41 to 104 °F
  • Electrical Requirements: Yes
  • Height: 705 mm, 27.8 inch
  • Width: 510 mm, 20.1 inch
  • Depth: 826 mm, 32.5 inch
  • Weight: View Part Number For Details.
  • Compressor Included: Yes or No
Safety Warning

Full Product Description

The Parker domnick hunter LCMS nitrogen gas generators employ robust, field proven technology to meet the drying, sheath and nebulisation gas requirements of today’s latest LC/MS instrumentation. Two models operate at flow rates of 20 and 30 L/min.

The LCMS generators provide a continuous stream of high purity nitrogen from a single ‘plug & play’ unit. Models are available with and without an integral oil free compressor, are extremely quiet in operation and are fully approved for use by major instrumentation manufacturers.

Innovative design and technology facilitate maximum instrument uptime, attractive return on investment and proven analytical performance, eliminating the need for other modes of supply.

A range of tailored service contracts, extended warranties and global manufacturing capabilities provide comprehensive aftermarket support.

Features / Benefits:
• Ultra high purity, organic free, nitrogen

• Produces a continuous supply of LC/MS grade nitrogen 24 hours a day

• Integral oil free compressor

• Eliminate inconvenient and potentially dangerous nitrogen cylinders

• Optional ECOMax economy module to increase compressor life

• Compact, reliable with minimal operator attention and maintenance

• Phthalate-free componentry

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Flow Rate Input Voltage Compressor Included
LCMS20-0-E 20 l/min 207V - 253V 50/60Hz No
LCMS20-0-W 20 l/min 103V - 126V 60Hz No
LCMS20-1-E 20 l/min 207V - 253V 50/60Hz Yes
LCMS20-1-W 20 l/min 103V - 126V 60Hz Yes
LCMS30-0-E 30 l/min 207V - 253V 50/60Hz No
LCMS30-0-W 30 l/min 103V - 126V 60Hz No
LCMS30-1-E 30 l/min 207V - 253V 50/60Hz Yes
LCMS30-1-W 30 l/min 103V - 126V 60Hz Yes

687PDC
A22066