Frameless Low Cogging Servo Motors - NK Series | #NK630ERVR1100


LOADING IMAGES
NK630ERVR1100
Click to View CAD Model

Frameless Low Cogging Servo Motors - NK Series | #NK630ERVR1100

NK-series frameless servo motor kits are innovative and optimized, enabling the complete integration of a low-cogging direct drive servo motor within a mechanical system. Available with 230/400VAC windings, power ratings to 34kW and speeds to 15000 min-1


Technical Specifications

  • Winding Type: 1350 RPM (400V Winding)
  • Feedback Option: Absolute Single Turn SinCos/HIPERFACE Feedback (SKS36 - 128spr)
  • Torque Rating (Nm): 12.0 Nm Continuous Stall Torque
  • Frame Size: Frame Size '6' - Ø111mm
  • Options: PTC Thermal Sensor Fitted
  • Frame Size: 111 mm
  • Continuous Output Power: 0.89 kW
  • Continuous Torque: 12 Nm, 106 lb-inch
  • Peak Torque: 39.9 Nm, 353 lb-inch
  • Rated Speed: 1350 RPM (400V winding)
  • Input Voltage: 400 to 480 VAC
  • Motor Pole Count: 10
  • Feedback Type: Absolute Single-turn SinCos/HIPERFACE Encoder (SKS36 - 128spr)
  • Compatible Parker Drive: PSD1, Compax3, AC890SD, AC650S, AC30V
  • Specifications Met: CE
  • Ingress Protection Rating: IP00
  • Holding Brake Included: Optional
  • Cooling Method: Air-Cooled / Natural Convection (standard)
  • Shaft Type: Hollow (ID: 26mm)
Safety Warning

Item Information

The NK servo motor kit is an innovative and comprehensive approach enabling the complete integration of the motor in a simplified mechanical system. This approach ensures that the size constraints of the machine are utilized to maximum effect. This delivers a more accurate, reliable and robust solution than traditional construction methods. A complete range of products is available to meet the design needs of many different mechanical systems in a host of different applications. Other more bespoke adaptations can be developed upon request.

Markets:
• Machine Tools
• Packaging Machinery
• Medical
• Other Life Sciences
• Marine & Submarine

Features/Benefits:
• Permanent magnet synchronous servo motor kit
• Compact footprint and reduced weight of the mechanical systems
• Reduced cost
• Direct Drive: accurate and robust mechanics
• Complete and optimized solution including sensor, cooling system and drive
• Integration assistance

Applications:
• Tooling Machines
• Special Machines
• Electric Cylinders
• Pump
• Compresssor
• Winch

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859