NM506 2-034 - Nitrile 65 Durometer O-Ring Mil/Aero (NM506-65) | Parker NA

Nitrile 65 Durometer O-Ring Mil/Aero (NM506-65) | #NM506 2-034

NM506-65

Nitrile 65 Durometer O-Ring Mil/Aero (NM506-65) | #NM506 2-034

Parker's nitrile rubber (NBR) O-rings are compatible with oils and gases.


Technical Specifications

  • Inside Diameter: 2.114 inch
  • Width: 0.070 inch
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR)
  • Trade Name: N0506
  • Durometer: 65 Shore A
  • Thermal Application Type: Low Temperature (< -30°F)
  • Minimum Operating Temperature: -70 °F
  • Maximum Operating Temperature: 180 °F
  • For Fluid Type: Oil
  • Industry: Aerospace
  • Specifications Met: MIL/Aero, AMS7271
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black
Safety Warning

Item Information

Parker's Nitrile rubber (NBR) NM506-65  is an excellent general purpose material that has good mechanical properties when compared to other elastomers.  NBR is not resistant to weathering and ozone.

Certifications include AMS 7271

• Heat resistance — Up 82°C (180°F)
• Cold flexibility — down to -56°C( -70°F)

Chemical resistance
• Aliphatic hydrocarbons (propane, butane, petroleum oil, mineral oil and grease, diesel fuel, fuel oils) vegetable and mineral oils and greases
• HFA, HFB and HFC hydraulic fluids
• Dilute acids, alkali and salt solutions at low temperatures
• Water (special compounds up to 100°C) (212°F)

Not compatible with:
• Fuels of high aromatic content, aromatic hydrocarbons (benzene), chlorinated hydrocarbons (trichloroethylene), strong acids, glycols, ozone, weather, atmospheric aging, and polar solvents (ketone, acetone, acetic acid, ethylene-ester)

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

O-Ring & Engineered Seals Division

2360 Palumbo Drive

Lexington,

KY

United States

40509

Phone

859 269 2351

Fax

859 335 5128

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519