Liquid Cooling Quick Disconnect Couplings - NSP1 Series | #NSP1-251-6MO


LOADING IMAGES
NSP1-251-6MO
Click to View CAD Model

Liquid Cooling Quick Disconnect Couplings - NSP1 Series | #NSP1-251-6MO

NSP1 Series Stainless Steel Coupler


Technical Specifications

  • Connection 2 Thread Size: 9/16 18 UNF
  • Coupling Half: Female Coupler
  • Connection Type: Male Thread
  • Application: Liquid cooling/Thermal Management
  • Maximum Operating Pressure: 150.0 psi
  • Product Type: Push-to-Connect
  • Maximum Operating Temperature: 158.0 °F
  • Minimum Operating Temperature: -40.0 °F
  • Color: Non-Colored
  • Flow Rate: 2.3 gal/min
  • Valve Type: Flat Face
  • Body Material: Stainless Steel
  • Body Size: 0.25 inch
  • Seal Material: EPDM
  • Hex Size: 0.88 inch
  • Hose Inside Diameter: N/A
Safety Warning

Item Information

NSP1 Series quick disconnect couplings are a critical component within the data center liquid cooling architecture. The internal design is engineered for optimal flow to reduce pressure drop which maximizes system efficiency.

These QDs are manufactured with high-quality stainless steel and are available in a wide range of port configurations to be deployed across several designs of rack manifolds, flexible hoses, and IT gears.

Parker’s NSP1 series products are assembled and tested in a clean room environment to reduce contamination, with final assemblies tested to a helium-leak specification to ensure robust assembly and trusted quality.


Technical Characteristics:
- Sizes: 1/4”
- Materials: Stainless Steel
- Port Ends: Male Thread, Female Thread, Hosebarb, Pushlok Hosebarb
- Seal Material: EPDM


Markets & Applications:
- Information Technology
- Electronics
- Data Centers
- Supercomputers
- Liquid cooling
- Servers
- Rackable Server Systems

Features/Benefits:
- Flush-face valve design prevents any fluid loss and optimum protection of electrical components
- End of line helium leak testing for quality assurance
- Reduced pressure drop for superior energy efficiency and system performance
- Manufacturing and assembly processes that reduces contamination
- Red and Blue color coding option available
- OCP Project Deschutes CDU approved

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Phone

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539