Petrol Resistant/Food Contact Hose, Series NTP | #NTP-020-020


LOADING IMAGES
NTP-020-020 NTP-020-020

Petrol Resistant/Food Contact Hose, Series NTP | #NTP-020-020

Translucent dual purpose food contact/petrol hose with a distinctive red/gold tracer to identify its dual application. Conforms to AS/NZS 2070 for food contact requirements. Safety factor 4:1.


Technical Specifications

  • Length (m): 20
  • Hose I.D. (mm): 20
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -10 °C
  • Weight: 0.45 kg/m
  • Hose Inner Tube Material: PVC
  • Cover Material: PVC
  • Minimum Bend Radius: 150 mm
  • Cover Color: White with Red stripe
  • Media: Food & Beverage
  • Hose Reinforcement Material: Fiber
  • Inside Diameter: 20 mm
  • Outside Diameter: 27.5 mm
  • Application: Beverage, Food, Petrol Transfer
  • Maximum Operating Pressure: 250 psi
Safety Warning

Item Information

The Parker Petrol Resistant/Food Contact Hose is the original translucent dual purpose hose, this product has excellent petrol resistance and a non toxic PVC tube that allows its dual application. It has a distinctive red and gold tracer which is identified in the market by the products many users, who enjoy
its flexible and kink resistant performance. Conforms to AS/NZS 2070 for Food Contact requirement. This product can also be used for air transfer applications.


Markets:
•Industrial
•Food processing

Features/Benefits:
•Identifiable Red & Gold tracer
•Excellent flexibility
•Petrol resistant
•Kink resistant
•Meets AS/NZS 2070
•Australian made

Applications:
•Air Lines
•Water Transfer
•Transfer line in food processing
•Petroleum products
•Siphon lines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
IHF-NTP-002
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
L33867