NV311P-6-4 - Brass Needle Valve, Low Pressure - NV Series | Parker NA

Brass Needle Valve, Low Pressure - NV Series | #NV311P-6-4


LOADING IMAGES
NV311P-6-4
Click to View CAD Model

Brass Needle Valve, Low Pressure - NV Series | #NV311P-6-4

Parker's all brass needle valves have a metal-to-metal seats and are for use in applications in which the desired flow must be maintained with little to no variance.


Technical Specifications

  • Connection 2 Style: Male Pipe
  • Connection 1 Tube O.D. (inch): 3/8
  • Connection 2 Tube O.D. (inch): na
  • Connection 2 Thread Size (inch): 1/4
  • Connection 1 Thread Size (inch): na
  • Connection 1 Style: Poly-Tite
  • Style: Poly-Tite to Pipe
  • Shape: In Line
  • Maximum Operating Pressure: 10 bar, 150 psi
  • Body Material: Brass
  • Stem Material: Brass
  • Minimum Operating Temperature: -42 to -17 °C, -45 to 0 °F
  • Maximum Operating Temperature: 150 to 250 °F, 65 to 121 °C
Safety Warning

Item Information

Needle valves create a means of controlling the flow of liquids or gases through the valve mechanism. It is possible to easily adjust the flow rate to any specific amount desired, making the needle valve useful in a number of applications. Parker's all brass needle valves have metal-to-metal seats with fine thread screwdown making them ideal for situations in which the desired flow must be maintained with little to no variance. By controlling the needle valve rate, stress on the delivery system is kept to a minimum. The specialty formulated low temperature seal in the Parker needle valve remains elastic to temperatures as low as -40°F.  
Parker's needle valves should always be installed with the pressure against the seat.

Markets
• Industrial
• Pneumatic
• MRO
• Packaging
• Water

Features/Benefits:
• Accurate flow control
• Corrosion resistance
• Forged brass for improved long-term mechanical strength
• Metal-to-metal seal for positive sealing
• Low temperature seal for improved performance

Applications:
• Pneumatic control lines
• Water circuits
• Machine tools
• Textile

Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547