Needle Flow Control Valves | #NVH101TV


LOADING IMAGES
NVH101TV
Click to View CAD Model

Needle Flow Control Valves | #NVH101TV

REGIONAL - Parker offers standard needle valves and needle valves with a reverse free-flow check. Parker’s needle valves are non-compensated adjustable orifices capable of flows up to 225 lpm (60 gpm) and pressures as high as 420 bar (6000 psi).


Technical Specifications

  • Flow Rate: 10 GAL/MIN, 38 L/MIN
  • Maximum Inlet Pressure Rating: 5500 PSI, 380 BAR
  • Needle Type: Coarse
  • Adjustment Mechanism: Tamper Resistant
  • Seal Material: Fluorocarbon
  • Division: Hydraulic Valve Systems Division
  • Flow Rate: 16 gal/min, 60 L/min
  • Maximum Inlet Pressure Rating: 5500 psi, 380 bar
  • Needle Type: Coarse
  • Adjustment Mechanism: Tamper Resistant
  • Seal Material: Fluorocarbon
  • Maximum Flow Rate: 16 gal/min, 60 L/min
  • Maximum Operating Pressure: 5500 psi, 380 bar
  • Actuation Type: Manual
  • Configuration: Needle
  • Function: 2-Way
  • Operation Type: Manually operated
  • Leak Rate: 5 @ 5000 PSI (345 BAR) drops/min
  • Cavity Size: C10-2
  • Installation Torque: 37 to 41 lb-ft, 50 to 56 Nm
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Operating Temperature: -15 to +400 °F, -26 to +204 °C
  • Maximum Operating Temperature: +400 °F, +204 °C
  • Minimum Operating Temperature: -15 °F, -26 °C
  • Weight: 0.4 lb, 0.18 kg
  • Body Material: N/A
  • Connection Size: N/A
  • Connection Type: N/A
Safety Warning

Item Information

Parker’s family of needle valves feature a highly contamination tolerant design that allows for fine metering with manual adjustment to create and orifice and control flow. These valves can operate with hydraulic system flows as high as 225 lpm and pressures up to 420 bar with the option of an integrate reverse free-flow check valve. Parker’s needle valves or needle-check valves are ideal for cylinder or motor control and/or bleed-off applications within a broad range of markets, such as the agriculture, construction, material handling, industrial, oil & gas, and several more.

Markets:
• Agriculture
• Construction Equipment
• Material Handling Equipment
• Miscellaneous Industrial
• Miscellaneous Mobile
• Oil & Gas

Features/Benefits:
• High flow capacity from a small cavity
• Manual shutoff with extremely low leakage
• Fine adjustment control/sensitivity
• Very tolerant to contamination
• Tamperproof options available
• Free-flow reverse check available
• All external parts zinc plated

Applications:
• Accumulator bleed-off
• Motor speed control
• Cylinder speed control

Additional Technical Insight:
Needle valves offer economical solutions for applications that require basic adjustable control of hydraulic flow. The effective orifice size inside the valve is varied with screw or knob adjustments and the valve can be made tamper resistant with the addition of an optional cap.  Shutoff can be achieved when the valve is adjusted completely closed.  Once the adjustment is set, the valve acts as a fixed orifice.  Like all fixed orifices, any changes in pressure will cause changes in flow.  If constant flow is required regardless of system or load pressure, please consider Parker’s pressure compensated flow controls. Parker’s J02A2, NVH081, NVH101, and J06A2 cartridges are standard 2-port needle valves with fine adjustment options available.  The orifice will meter in both directions, but flow from port 2 to 1 is preferred.  If unrestricted reverse flow is required, an additional check valve will need to be used with these needle valve versions. Parker also offers J02B2, FV101, and FV102 needle valves with internal reverse free flow checks in order to reduce manifold size and component quantities.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505