O Series Replacement Coalescers for PecoFACET SuperFlex Housings | #O-8444


LOADING IMAGES
O-8444

O Series Replacement Coalescers for PecoFACET SuperFlex Housings | #O-8444

Parker Velcon O Series Coalescers Cartridges for Removing Water and Direct from Diesel, Jet Fuel, and Avgas


Technical Specifications

  • Micron Rating (µm): 0
  • Application: Aviation and Industrial
  • Length (inch): 44
  • Outside Diameter (inch): 7.625
  • Inside Diameter (inch): 5.625
  • Maximum Operating Temperature: 160 °F, 71 °C
  • Changeout Pressure Differential: 15 psi, 1.03 bar
  • Application: Aviation & Industrial
  • Filter Type: Coalescer
  • pH Range: Continuous Operation: 5 -9
  • Brand: Velcon
Safety Warning

Item Information

Parker Velcon O Series Coalescer Cartridges
Replacement Cartridges for Facet SuperFlex™ Housings

Superflex Replacement Cartridges - Data Sheet #VEL1867

O Series Coalescer and SO Separator Remove Water and Dirt from Diesel, Jet Fuel and Avgas

- Reduces free and emulsified water to less than 50 ppm in diesel, and less than 15 ppm in jet fuel/avgas.
- Used in place of Aquacon® cartridges for continuous removal of free water
- For use in the Facet SuperFlex housings in diesel and jet fuel/avgas service

DESCRIPTION

The Velcon coalescer and separator are installed together in the Facet SuperFlex housing to remove water and dirt from fuel. The fuel passes from the outside to the inside through the coalescer. Dirt is filtered out of the fuel and free/emulsified water in fuel is coalesced. The coalesced water droplets, which form on the inside of the coalescer, are repelled from going further down-stream by the separator. The water settles down to the sump where it is manually drained.

SPECIFICATIONS
- Maximum Operating Temperature is 160°F / 71°C
- Flow direction: outside to inside
- pH range: 5 to 9
- Coalescer Changeout at 15 psid

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker AFD - Aerospace Business Unit

Aerospace Filtration Division

8439 Triad Drive

Greensboro, NC 27409

USA

Phone

336-668-4444

Fax

336-668-4452

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
731421