O-ring Face Seal Fitting (sizes up to 3/4 inch) – UltraSeal™ | Product Series

Filter by

    No filters selected

Configuration

Body Material

Connection Size (inch)

Connection Style

Connection 2 Size (inch)

Connection 2 Style

Connection 3 Size (inch)

Connection 3 Style

Connection 4 Size (inch)

Connection 4 Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
O-ring Face Seal Fitting (sizes up to 3/4 inch) – UltraSeal™

O-ring Face Seal Fitting (sizes up to 3/4 inch) – UltraSeal™ OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Body Material: Glands, Bodies, Nuts: 316, 316L, 316L VAR, 316L VIM/VAR Stainless Steel
    O-rings: 321 Stainless steel, PTFE, Flourocarbon
  • Connection Size: up to 3/4 in.
  • Connection 2 Size: Weld-Lok Socket, Automatic Tube Buttweld, Tube Buttweld, CPI™ Tube Stub , A-lok®, Socket Weld, NPT, Straight Thread
  • Leak Rate: 1E-9 cc/sec Helium
  • Operating Temperature: O-ring Material:
    321 SST: -350 to 400 (-212 to 538°C)
    Flourocarbon: -15 to 400 ( -26 to 204°C)
    PTFE: -50 to 400 (-46 to 204°C)
  • Pressure Rating: up to 10,000 psi / 689 bar
Safety Warning

Full Product Description

Parker Veriflow UltraSeal™ fittings are intended for use in high-purity positive pressure and vacuum applications, including gas distribution lines, piping tube systems, and gas boxes. They are highly compact and allow for quick assembly in tight tube welded systems.

UltraSeal™ fittings’ o-ring seal design provides excellent resistance to vibration and thermocycling, and eliminates turbulence in entrapment zones. Fitting couplings form a helium leak-tight seal when the face of the gland makes full metal-to-metal contact with the face of the body, compressing the o-ring in the body groove. The gland face and body o-ring groove are precision machined to accept either metallic (stainless steel) or synthetic o-ring seals. The bore diameter of body and gland are matched in all sizes, thereby eliminating intrusion of the gasket and providing a smoother flow path.

UltraSeal fitting components are available in standard 316L, 316L VAR, and 316L VIM/VAR stainless steels and can be supplied with extremely low Ra internal surface finishes or electropolish to meet the requirements of high purity tubing systems.

All fittings are assembled in a class 100 cleanroom and validated per Federal Standard 209E.
They are helium leak tested using a mass spectrometer to ensure performance and reliability in demanding industrial applications where process cleanliness is critical. Temperature ratings are governed by the choice of o-ring seal material.

Markets:
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Applications:
• Corrosive and specialty gases
• Gas Boxes
• Valve Manifold Boxes (VMB)
• Tubing Systems

Features/Benefits:
• Leak rate: ≤ 1 x 10-9 STD scc/sec He
• Operating temperature range 350° - +1000°F (-212° to +538° C) for stainless steel o-ring seal
• Highly compact design
• Easy assembly
• A positive seal is achieved by advancing the nut no less than 1/4 turn from finger-tight position
• Bore diameter of body and gland are matched in all sizes, providing a smoother flow path
• No axial clearance is needed to remove components from a system
• Eliminates turbulence and dead zones within the fitting
• Available with stainless steel or nickel gaskets
Products Configuration Body Material Connection Size (inch) Connection Style Connection 2 Size (inch) Connection 2 Style Connection 3 Size (inch) Connection 3 Style Connection 4 Size (inch) Connection 4 Style
4-4 Q1HBQ1-SS UltraSeal Gland Union (Welded) SS 316 1/4" Female UltraSeal 1/4" Female UltraSeal NA NA NA NA
6-6 Q1HBQ1-SS UltraSeal Gland Union (Welded) SS 316 3/8" Female UltraSeal 3/8" Female UltraSeal NA NA NA NA
8-8 Q1HBQ1-SS UltraSeal Gland Union (Welded) SS 316 1/2" Female UltraSeal 1/2" Female UltraSeal NA NA NA NA
4-4 Q1HBQ1-SSR UltraSeal Gland Union (Welded) 316L VAR 1/4" Female UltraSeal 1/4" Female UltraSeal NA NA NA NA
6-6 Q1HBQ1-SSR UltraSeal Gland Union (Welded) 316L VAR 3/8" Female UltraSeal 3/8" Female UltraSeal NA NA NA NA
8-8 Q1HBQ1-SSR UltraSeal Gland Union (Welded) 316L VAR 1/2" Female UltraSeal 1/2" Female UltraSeal NA NA NA NA
4-2 Q1W-SS UltraSeal Gland to Weld-lok Socket SS 316 1/4" UltraSeal Gland 1/8" Weld-Lok Socket NA NA NA NA
4-4 Q1W-SS UltraSeal Gland to Weld-lok Socket SS 316 1/4" UltraSeal Gland 1/4" Weld-Lok Socket NA NA NA NA
6-4 Q1W-SS UltraSeal Gland to Weld-lok Socket SS 316 3/8" UltraSeal Gland 1/4" Weld-Lok Socket NA NA NA NA
6-6 Q1W-SS UltraSeal Gland to Weld-lok Socket SS 316 3/8" UltraSeal Gland 3/8" Weld-Lok Socket NA NA NA NA
8-4 Q1W-SS UltraSeal Gland to Weld-lok Socket SS 316 1/2" UltraSeal Gland 1/4" Weld-Lok Socket NA NA NA NA
8-6 Q1W-SS UltraSeal Gland to Weld-lok Socket SS 316 1/2" UltraSeal Gland 3/8" Weld-Lok Socket NA NA NA NA
8-8 Q1W-SS UltraSeal Gland to Weld-lok Socket SS 316 1/2" UltraSeal Gland 1/2" Weld-Lok Socket NA NA NA NA
12-12 Q1W-SS UltraSeal Gland to Weld-lok Socket SS 316 3/4" UltraSeal Gland 3/4" Weld-Lok Socket NA NA NA NA
4-2 Q1W-SSR UltraSeal Gland to Weld-lok Socket 316L VAR 1/4" UltraSeal Gland 1/8" Weld-Lok Socket NA NA NA NA
4-4 Q1W-SSR UltraSeal Gland to Weld-lok Socket 316L VAR 1/4" UltraSeal Gland 1/4" Weld-Lok Socket NA NA NA NA
6-4 Q1W-SSR UltraSeal Gland to Weld-lok Socket 316L VAR 3/8" UltraSeal Gland 1/4" Weld-Lok Socket NA NA NA NA
6-6 Q1W-SSR UltraSeal Gland to Weld-lok Socket 316L VAR 3/8" UltraSeal Gland 3/8" Weld-Lok Socket NA NA NA NA
8-4 Q1W-SSR UltraSeal Gland to Weld-lok Socket 316L VAR 1/2" UltraSeal Gland 1/4" Weld-Lok Socket NA NA NA NA
8-6 Q1W-SSR UltraSeal Gland to Weld-lok Socket 316L VAR 1/2" UltraSeal Gland 3/8" Weld-Lok Socket NA NA NA NA
8-8 Q1W-SSR UltraSeal Gland to Weld-lok Socket 316L VAR 1/2" UltraSeal Gland 1/2" Weld-Lok Socket NA NA NA NA
12-12 Q1W-SSR UltraSeal Gland to Weld-lok Socket 316L VAR 3/4" UltraSeal Gland 3/4" Weld-Lok Socket NA NA NA NA
4-4 Q1Y-SS UltraSeal Gland to Automatic Buttweld SS 316 1/4" UltraSeal Gland 1/4" Automatic Tube Buttweld NA NA NA NA
6-4 Q1Y-SS UltraSeal Gland to Automatic Buttweld SS 316 3/8" UltraSeal Gland 1/4" Automatic Tube Buttweld NA NA NA NA
6-6 Q1Y-SS UltraSeal Gland to Automatic Buttweld SS 316 3/8" UltraSeal Gland 3/8" Automatic Tube Buttweld NA NA NA NA
8-4 Q1Y-SS UltraSeal Gland to Automatic Buttweld SS 316 1/2" UltraSeal Gland 1/4" Automatic Tube Buttweld NA NA NA NA
8-6 Q1Y-SS UltraSeal Gland to Automatic Buttweld SS 316 1/2" UltraSeal Gland 3/8" Automatic Tube Buttweld NA NA NA NA
8-8 Q1Y-SS UltraSeal Gland to Automatic Buttweld SS 316 1/2" UltraSeal Gland 1/2" Automatic Tube Buttweld NA NA NA NA
12-12 Q1Y-SS UltraSeal Gland to Automatic Buttweld SS 316 3/4" UltraSeal Gland 3/4" Automatic Tube Buttweld NA NA NA NA
4-4 Q1M-SS UltraSeal Gland to MiniButtweld SS 316 1/4" UltraSeal Gland 1/4" Tube Buttweld NA NA NA NA
6-6 Q1M-SS UltraSeal Gland to MiniButtweld SS 316 3/8" UltraSeal Gland 3/8" Tube Buttweld NA NA NA NA
8-8 Q1M-SS UltraSeal Gland to MiniButtweld SS 316 1/2" UltraSeal Gland 1/2" Tube Buttweld NA NA NA NA
4-4 Q1T2-SS UltraSeal Gland to Tube Stub Adapter SS 316 1/4" UltraSeal Gland 1/4" CPI™ Tube Stub NA NA NA NA
6-6 Q1T2-SS UltraSeal Gland to Tube Stub Adapter SS 316 3/8" UltraSeal Gland 3/8" CPI™ Tube Stub NA NA NA NA
8-8 Q1T2-SS UltraSeal Gland to Tube Stub Adapter SS 316 1/2" UltraSeal Gland 1/2" CPI™ Tube Stub NA NA NA NA
12-12 Q1T2-SS UltraSeal Gland to Tube Stub Adapter SS 316 3/4" UltraSeal Gland 3/4" CPI™ Tube Stub NA NA NA NA
4-4 Q1TU-SS UltraSeal Gland to Tube Stub Adapter SS 316 1/4" UltraSeal Gland 1/4" A-lok® Tube Stub NA NA NA NA
6-6 Q1TU-SS UltraSeal Gland to Tube Stub Adapter SS 316 3/8" UltraSeal Gland 3/8" A-lok® Tube Stub NA NA NA NA
8-8 Q1TU-SS UltraSeal Gland to Tube Stub Adapter SS 316 1/2" UltraSeal Gland 1/2" A-lok® Tube Stub NA NA NA NA
12-12 Q1TU-SS UltraSeal Gland to Tube Stub Adapter SS 316 3/4" UltraSeal Gland 3/4" A-lok® Tube Stub NA NA NA NA
4-4 Q1RT3-SS UltraSeal Inverted Gland to Male Tube Weld SS 316 1/4" UltraSeal Inverted Gland 1/4" Tube Buttweld NA NA NA NA
4-4 Q1RT3-SSR UltraSeal Inverted Gland to Male Tube Weld 316L VAR 1/4" UltraSeal Inverted Gland 1/4" Tube Buttweld NA NA NA NA
4-4 Q1RY-SS UltraSeal Inverted Gland to Automatic Buttweld SS 316 1/4" UltraSeal Inverted Gland 1/4" Automatic Tube Buttweld NA NA NA NA
4-4 Q1T3-SS UltraSeal Gland to Male Tube Weld SS 316 1/4" UltraSeal Gland 1/4" Tube Buttweld NA NA NA NA
8-6 Q1T3-SS UltraSeal Gland to Male Tube Weld SS 316 1/2" UltraSeal Gland 3/8" Tube Buttweld NA NA NA NA
8-8 Q1T3-SS UltraSeal Gland to Male Tube Weld SS 316 1/2" UltraSeal Gland 1/2" Tube Buttweld NA NA NA NA
12-12 Q1T3-SS UltraSeal Gland to Male Tube Weld SS 316 3/4" UltraSeal Gland 3/4" Tube Buttweld NA NA NA NA
4-4 Q1T3-SSR UltraSeal Gland to Male Tube Weld 316L VAR 1/4" UltraSeal Gland 1/4" Tube Buttweld NA NA NA NA
8-6 Q1T3-SSR UltraSeal Gland to Male Tube Weld 316L VAR 1/2" UltraSeal Gland 3/8" Tube Buttweld NA NA NA NA
8-8 Q1T3-SSR UltraSeal Gland to Male Tube Weld 316L VAR 1/2" UltraSeal Gland 1/2" Tube Buttweld NA NA NA NA
12-12 Q1T3-SSR UltraSeal Gland to Male Tube Weld 316L VAR 3/4" UltraSeal Gland 3/4" Tube Buttweld NA NA NA NA
4-4 QHM-SS .035 UltraSeal Body to MiniButtweld SS 316 1/4" UltraSeal Body 1/4" Tube Buttweld NA NA NA NA
6-6 QHM-SS .035 UltraSeal Body to MiniButtweld SS 316 3/8" UltraSeal Body 3/8" Tube Buttweld NA NA NA NA
8-8 QHM-SS .049 UltraSeal Body to MiniButtweld SS 316 1/2" UltraSeal Body 1/2" Tube Buttweld NA NA NA NA
4-4 HQ-SS UltraSeal Union SS 316 1/4" UltraSeal Body 1/4" UltraSeal Body NA NA NA NA
6-4 HQ-SS UltraSeal Union SS 316 3/8" UltraSeal Body 1/4" UltraSeal Body NA NA NA NA
6-6 HQ-SS UltraSeal Union SS 316 3/8" UltraSeal Body 3/8" UltraSeal Body NA NA NA NA
8-4 HQ-SS UltraSeal Union SS 316 1/2" UltraSeal Body 1/4" UltraSeal Body NA NA NA NA
8-8 HQ-SS UltraSeal Union SS 316 1/2" UltraSeal Body 1/2" UltraSeal Body NA NA NA NA
12-12 HQ-SS UltraSeal Union SS 316 3/4" UltraSeal Body 3/4" UltraSeal Body NA NA NA NA
4-4 WBQ-SS UltraSeal to Bulkhead Connector SS 316 1/4" UltraSeal Body 1/4" UltraSeal Bulkhead Body NA NA NA NA
6-6 WBQ-SS UltraSeal to Bulkhead Connector SS 316 3/8" UltraSeal Body 3/8" UltraSeal Bulkhead Body NA NA NA NA
8-8 WBQ-SS UltraSeal to Bulkhead Connector SS 316 1/2" UltraSeal Body 1/2" UltraSeal Bulkhead Body NA NA NA NA
12-12 WBQ-SS UltraSeal to Bulkhead Connector SS 316 3/4" UltraSeal Body 3/4" UltraSeal Bulkhead Body NA NA NA NA
4-4 YH2BQ-SS UltraSeal Bulkhead to Automatic Buttweld Connector SS 316 1/4" UltraSeal Bulkhead Body 1/4" Automatic Tube Buttweld NA NA NA NA
6-6 YH2BQ-SS UltraSeal Bulkhead to Automatic Buttweld Connector SS 316 3/8" UltraSeal Bulkhead Body 3/8" Automatic Tube Buttweld NA NA NA NA
8-8 YH2BQ-SS UltraSeal Bulkhead to Automatic Buttweld Connector SS 316 1/2" UltraSeal Bulkhead Body 1/2" Automatic Tube Buttweld NA NA NA NA
4-4 QHY-SS UltraSeal to Automatic Buttweld Connector SS 316 1/4" UltraSeal Body 1/4" Automatic Tube Buttweld NA NA NA NA
6-4 QHY-SS UltraSeal to Automatic Buttweld Connector SS 316 3/8" UltraSeal Body 1/4" Automatic Tube Buttweld NA NA NA NA
6-6 QHY-SS UltraSeal to Automatic Buttweld Connector SS 316 3/8" UltraSeal Body 3/8" Automatic Tube Buttweld NA NA NA NA
8-4 QHY-SS UltraSeal to Automatic Buttweld Connector SS 316 1/2" UltraSeal Body 1/4" Automatic Tube Buttweld NA NA NA NA
8-6 QHY-SS UltraSeal to Automatic Buttweld Connector SS 316 1/2" UltraSeal Body 3/8" Automatic Tube Buttweld NA NA NA NA
8-8 QHY-SS UltraSeal to Automatic Buttweld Connector SS 316 1/2" UltraSeal Body 1/2" Automatic Tube Buttweld NA NA NA NA
12-12 QHY-SS UltraSeal to Automatic Buttweld Connector SS 316 3/4" UltraSeal Body 3/4" Automatic Tube Buttweld NA NA NA NA
4-4 QHBZ-SS UltraSeal to Compression Tube Union SS 316 1/4" UltraSeal Body 1/4" CPI™ NA NA NA NA
6-4 QHBZ-SS UltraSeal to Compression Tube Union SS 316 3/8" UltraSeal Body 1/4" CPI™ NA NA NA NA
6-6 QHBZ-SS UltraSeal to Compression Tube Union SS 316 3/8" UltraSeal Body 3/8" CPI™ NA NA NA NA
8-4 QHBZ-SS UltraSeal to Compression Tube Union SS 316 1/2" UltraSeal Body 1/4" CPI™ NA NA NA NA
8-6 QHBZ-SS UltraSeal to Compression Tube Union SS 316 1/2" UltraSeal Body 3/8" CPI™ NA NA NA NA
8-8 QHBZ-SS UltraSeal to Compression Tube Union SS 316 1/2" UltraSeal Body 1/2" CPI™ NA NA NA NA
12-12 QHBZ-SS UltraSeal to Compression Tube Union SS 316 3/4" UltraSeal Body 3/4" CPI™ NA NA NA NA
4-4 QHLZ-SS UltraSeal to Compression Tube Union SS 316 1/4" UltraSeal Body 1/4" A-Lok® NA NA NA NA
6-4 QHLZ-SS UltraSeal to Compression Tube Union SS 316 3/8" UltraSeal Body 1/4" A-Lok® NA NA NA NA
6-6 QHLZ-SS UltraSeal to Compression Tube Union SS 316 3/8" UltraSeal Body 3/8" A-Lok® NA NA NA NA
8-4 QHLZ-SS UltraSeal to Compression Tube Union SS 316 1/2" UltraSeal Body 1/4" A-Lok® NA NA NA NA
8-6 QHLZ-SS UltraSeal to Compression Tube Union SS 316 1/2" UltraSeal Body 3/8" A-Lok® NA NA NA NA
8-8 QHLZ-SS UltraSeal to Compression Tube Union SS 316 1/2" UltraSeal Body 1/2" A-Lok® NA NA NA NA
12-12 QHLZ-SS UltraSeal to Compression Tube Union SS 316 3/4" UltraSeal Body 3/4" A-Lok® NA NA NA NA
4-4 EQ-SS UltraSeal Union Elbow SS 316 1/4" UltraSeal Body 1/4" UltraSeal Body NA NA NA NA
6-6 EQ-SS UltraSeal Union Elbow SS 316 3/8" UltraSeal Body 3/8" UltraSeal Body NA NA NA NA
8-8 EQ-SS UltraSeal Union Elbow SS 316 1/2" UltraSeal Body 1/2" UltraSeal Body NA NA NA NA
12-12 EQ-SS UltraSeal Union Elbow SS 316 3/4" UltraSeal Body 3/4" UltraSeal Body NA NA NA NA
4-4-4 JQ-SS UltraSeal Union Tee SS 316 1/4" UltraSeal Body 1/4" UltraSeal Body 1/4" UltraSeal Body NA NA
6-6-6 JQ-SS UltraSeal Union Tee SS 316 3/8" UltraSeal Body 3/8" UltraSeal Body 3/8" UltraSeal Body NA NA
8-8-8 JQ-SS UltraSeal Union Tee SS 316 1/2" UltraSeal Body 1/2" UltraSeal Body 1/2" UltraSeal Body NA NA
12-12-12 JQ-SS UltraSeal Union Tee SS 316 3/4" UltraSeal Body 3/4" UltraSeal Body 3/4" UltraSeal Body NA NA
4 KQ-SS UltraSeal Union Cross SS 316 1/4" UltraSeal Body 1/4" UltraSeal Body 1/4" UltraSeal Body 1/4" UltraSeal Body
6 KQ-SS UltraSeal Union Cross SS 316 3/8" UltraSeal Body 3/8" UltraSeal Body 3/8" UltraSeal Body 3/8" UltraSeal Body
8 KQ-SS UltraSeal Union Cross SS 316 1/2" UltraSeal Body 1/2" UltraSeal Body 1/2" UltraSeal Body 1/2" UltraSeal Body
4-4 VHQ-SS UltraSeal to VacuSeal SS 316 1/4" UltraSeal Body 1/4" Male VacuSeal™ NA NA NA NA
8-8 VHQ-SS UltraSeal to VacuSeal SS 316 1/2" UltraSeal Body 1/2" Male VacuSeal™ NA NA NA NA
4-2 QHW-SS UltraSeal to Socket Weld Connector SS 316 1/4" UltraSeal Body 1/8" Socket Weld NA NA NA NA
4-4 QHW-SS UltraSeal to Socket Weld Connector SS 316 1/4" UltraSeal Body 1/4" Socket Weld NA NA NA NA
6-4 QHW-SS UltraSeal to Socket Weld Connector SS 316 3/8" UltraSeal Body 1/4" Socket Weld NA NA NA NA
6-6 QHW-SS UltraSeal to Socket Weld Connector SS 316 3/8" UltraSeal Body 3/8" Socket Weld NA NA NA NA
8-4 QHW-SS UltraSeal to Socket Weld Connector SS 316 1/2" UltraSeal Body 1/4" Socket Weld NA NA NA NA
8-6 QHW-SS UltraSeal to Socket Weld Connector SS 316 1/2" UltraSeal Body 3/8" Socket Weld NA NA NA NA
8-8 QHW-SS UltraSeal to Socket Weld Connector SS 316 1/2" UltraSeal Body 1/2" Socket Weld NA NA NA NA
12-12 QHW-SS UltraSeal to Socket Weld Connector SS 316 3/4" UltraSeal Body 3/4" Socket Weld NA NA NA NA
4-2 QHW-SSR UltraSeal to Socket Weld Connector 316L VAR 1/4" UltraSeal Body 1/8" Socket Weld NA NA NA NA
4-4 QHW-SSR UltraSeal to Socket Weld Connector 316L VAR 1/4" UltraSeal Body 1/4" Socket Weld NA NA NA NA
6-4 QHW-SSR UltraSeal to Socket Weld Connector 316L VAR 3/8" UltraSeal Body 1/4" Socket Weld NA NA NA NA
6-6 QHW-SSR UltraSeal to Socket Weld Connector 316L VAR 3/8" UltraSeal Body 3/8" Socket Weld NA NA NA NA
8-4 QHW-SSR UltraSeal to Socket Weld Connector 316L VAR 1/2" UltraSeal Body 1/4" Socket Weld NA NA NA NA
8-6 QHW-SSR UltraSeal to Socket Weld Connector 316L VAR 1/2" UltraSeal Body 3/8" Socket Weld NA NA NA NA
8-8 QHW-SSR UltraSeal to Socket Weld Connector 316L VAR 1/2" UltraSeal Body 1/2" Socket Weld NA NA NA NA
12-12 QHW-SSR UltraSeal to Socket Weld Connector 316L VAR 3/4" UltraSeal Body 3/4" Socket Weld NA NA NA NA
4-2 FQ-SS UltraSeal to Male Pipe Connector SS 316 1/4" UltraSeal Body 1/8" Male Pipe NA NA NA NA
4-4 FQ-SS UltraSeal to Male Pipe Connector SS 316 1/4" UltraSeal Body 1/4" Male Pipe NA NA NA NA
6-4 FQ-SS UltraSeal to Male Pipe Connector SS 316 3/8" UltraSeal Body 1/4" Male Pipe NA NA NA NA
6-6 FQ-SS UltraSeal to Male Pipe Connector SS 316 3/8" UltraSeal Body 3/8" Male Pipe NA NA NA NA
8-4 FQ-SS UltraSeal to Male Pipe Connector SS 316 1/2" UltraSeal Body 1/4" Male Pipe NA NA NA NA
8-6 FQ-SS UltraSeal to Male Pipe Connector SS 316 1/2" UltraSeal Body 3/8" Male Pipe NA NA NA NA
8-8 FQ-SS UltraSeal to Male Pipe Connector SS 316 1/2" UltraSeal Body 1/2" Male Pipe NA NA NA NA
12-8 FQ-SS UltraSeal to Male Pipe Connector SS 316 3/4" UltraSeal Body 1/2" Male Pipe NA NA NA NA
12-12 FQ-SS UltraSeal to Male Pipe Connector SS 316 3/4" UltraSeal Body 3/4" Male Pipe NA NA NA NA
4-4 CQ-SS UltraSeal to Male Elbow SS 316 1/4" UltraSeal Body 1/4" Male Pipe NA NA NA NA
6-4 CQ-SS UltraSeal to Male Elbow SS 316 3/8" UltraSeal Body 1/4" Male Pipe NA NA NA NA
6-6 CQ-SS UltraSeal to Male Elbow SS 316 3/8" UltraSeal Body 3/8" Male Pipe NA NA NA NA
8-6 CQ-SS UltraSeal to Male Elbow SS 316 1/2" UltraSeal Body 3/8" Male Pipe NA NA NA NA
8-8 CQ-SS UltraSeal to Male Elbow SS 316 1/2" UltraSeal Body 1/2" Male Pipe NA NA NA NA
12-12 CQ-SS UltraSeal to Male Elbow SS 316 3/4" UltraSeal Body 3/4" Male Pipe NA NA NA NA
4-4 QET3-SS UltraSeal to Tube Stub Weld Elbow SS 316 1/4" UltraSeal Body 1/4" Tube Buttweld NA NA NA NA
4-4 QET3-SSR UltraSeal to Tube Stub Weld Elbow 316L VAR 1/4" UltraSeal Body 1/4" Tube Buttweld NA NA NA NA
4-2 QHAO-SS UltraSeal to Male Connector Straight Thread SS 316 1/4" UltraSeal Body 1/8" Male O-ring SAE/MS Straight Thread NA NA NA NA
4-4 QHAO-SS UltraSeal to Male Connector Straight Thread SS 316 1/4" UltraSeal Body 1/4" Male O-ring SAE/MS Straight Thread NA NA NA NA
4-6 QHAO-SS UltraSeal to Male Connector Straight Thread SS 316 1/4" UltraSeal Body 3/8" Male O-ring SAE/MS Straight Thread NA NA NA NA
6-6 QHAO-SS UltraSeal to Male Connector Straight Thread SS 316 3/8" UltraSeal Body 3/8" Male O-ring SAE/MS Straight Thread NA NA NA NA
6-8 QHAO-SS UltraSeal to Male Connector Straight Thread SS 316 3/8" UltraSeal Body 1/2" Male O-ring SAE/MS Straight Thread NA NA NA NA
8-8 QHAO-SS UltraSeal to Male Connector Straight Thread SS 316 1/2" UltraSeal Body 1/2" Male O-ring SAE/MS Straight Thread NA NA NA NA
4 O-Ring Removal Tool UltraSeal O-Ring Removal Tool SS 316 1/4" NA NA NA NA NA NA NA
6 O-Ring Removal Tool UltraSeal O-Ring Removal Tool SS 316 3/8" NA NA NA NA NA NA NA
8 O-Ring Removal Tool UltraSeal O-Ring Removal Tool SS 316 1/2" NA NA NA NA NA NA NA
4QO-SS UltraSeal O-Rings 321 (Sliver Plated) 1/4" NA NA NA NA NA NA NA
6QO-SS UltraSeal O-Rings 321 (Sliver Plated) 3/8" NA NA NA NA NA NA NA
8QO-SS UltraSeal O-Rings 321 (Sliver Plated) 1/2" NA NA NA NA NA NA NA
12QO-SS UltraSeal O-Rings 321 (Sliver Plated) 3/4" NA NA NA NA NA NA NA
4QO-SS-NIC UltraSeal O-Rings 321 (Nickel Plated) 1/4" NA NA NA NA NA NA NA
6QO-SS-NIC UltraSeal O-Rings 321 (Nickel Plated) 3/8" NA NA NA NA NA NA NA
8QO-SS-NIC UltraSeal O-Rings 321 (Nickel Plated) 1/2" NA NA NA NA NA NA NA
4QO-VI UltraSeal O-Rings Fluorocarbon 1/4" NA NA NA NA NA NA NA
6QO-VI UltraSeal O-Rings Fluorocarbon 3/8" NA NA NA NA NA NA NA
8QO-VI UltraSeal O-Rings Fluorocarbon 1/2" NA NA NA NA NA NA NA
12QO-VI UltraSeal O-Rings Fluorocarbon 3/4" NA NA NA NA NA NA NA
4QO-TE UltraSeal O-Rings PTFE 1/4" NA NA NA NA NA NA NA
6QO-TE UltraSeal O-Rings PTFE 3/8" NA NA NA NA NA NA NA
8QO-TE UltraSeal O-Rings PTFE 1/2" NA NA NA NA NA NA NA
12QO-TE UltraSeal O-Rings PTFE 3/4" NA NA NA NA NA NA NA
4 FNQ1-SS UltraSeal Plug SS 316 1/4" NA NA NA NA NA NA NA
6 FNQ1-SS UltraSeal Plug SS 316 3/8" NA NA NA NA NA NA NA
8 FNQ1-SS UltraSeal Plug SS 316 1/2" NA NA NA NA NA NA NA
12 FNQ1-SS UltraSeal Plug SS 316 3/4" NA NA NA NA NA NA NA
4 BQ-SS UltraSeal Female Nut SS 316 1/4" NA NA NA NA NA NA NA
6 BQ-SS UltraSeal Female Nut SS 316 3/8" NA NA NA NA NA NA NA
8 BQ-SS UltraSeal Female Nut SS 316 1/2" NA NA NA NA NA NA NA
12 BQ-SS UltraSeal Female Nut SS 316 3/4" NA NA NA NA NA NA NA
4 FNQ-SS UltraSeal Female Plug Assembly SS 316 1/4" NA NA NA NA NA NA NA
6 FNQ-SS UltraSeal Female Plug Assembly SS 316 3/8" NA NA NA NA NA NA NA
8 FNQ-SS UltraSeal Female Plug Assembly SS 316 1/2" NA NA NA NA NA NA NA
12 FNQ-SS UltraSeal Female Plug Assembly SS 316 3/4" NA NA NA NA NA NA NA
4 BQI-SS UltraSeal Male Nut SS 316 1/4" NA NA NA NA NA NA NA
4 PNQ-SS UltraSeal Inverted Plug Assembly SS 316 1/4" NA NA NA NA NA NA NA
6 PNQ-SS UltraSeal Inverted Plug Assembly SS 316 3/8" NA NA NA NA NA NA NA
8 PNQ-SS UltraSeal Inverted Plug Assembly SS 316 1/2" NA NA NA NA NA NA NA

687PDC
938256