OAS98061 - Baldwin - Oil/Air Separator Elements | Parker NA

Baldwin - Oil/Air Separator Elements | #OAS98061

OAS98061

Baldwin - Oil/Air Separator Elements | #OAS98061

Baldwin oil/air separators extract oil from the air before it goes to the intake manifold.


Technical Specifications

  • Product Type: Oil/Air Separator Spin-on
  • Thread Size: 1 1/2 - 16
  • Outside Diameter: 5 17/32 (140.5)
  • Length: 11 7/8 (301.6)
  • O-ring: [1] Attached
  • Application: Ingersoll-Rand Compressors
  • Compatible Competitor Part Number: Ingersoll-Rand 54749247; Hifi/Jura Filtration OV6077; Main Filter MF0534266; SF-Filter SPA50022/1; Wix P37A266
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket
  • Industry: • Heavy-duty on-highway transportation
    • Commercial trucks and buses
    • Industrial
  • Technology: Filtration
  • Product Style: Air Filter
Safety Warning

Item Information

Baldwin oil/air separators extract oil from the air before it goes to the intake manifold. Oil removed from the air is returned to the crankcase.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700