OB8771 - Baldwin - Hydraulic Filter Bases | Parker NA

Baldwin - Hydraulic Filter Bases | #OB8771

OB8771

Baldwin - Hydraulic Filter Bases | #OB8771 OBSOLETE

OBSOLETE. Availability Limited to Dealer Stock.


Technical Specifications

  • Product Type: Hydraulic Filter Base
  • Contains: 25 PSID By-Pass Valve; Threaded Stud: 1 3/4-12; [2] Indicator Ports with Plugs
  • For Use With: 5 Inch O.D. PureForce Filters
  • Inlet Connection Size: 1 1/4 In. NPT
  • Outlet Connection Size: 1 1/4 In. NPT
  • Outside Diameter: 4 1/2 (114.3)
  • Length: 5 (127.0)
  • Brand: Baldwin
  • Industry: Marine
    Mining
    Oil and gas
    Construction
    Agriculture
    Compressor
  • Product Style: Hydraulic Filter
  • Technology: Filtration
Safety Warning

Item Information

Baldwin hydraulic filter bases are used to add a filter to an unfiltered system, or to transform a canister system to a spin-on filter style. Baldwin designed a two-piece base featuring die cast aluminum construction with an integral threaded steel stud, which is stronger than aluminum studs used by the leading competitor. Baldwin hydraulic bases are available with or without 25 and 50 psi integral by-pass valves and feature the unique capability to accommodate indicators on either side to facilitate mounting versatility.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700