OFASHL070-70G16AE - OFAS HL Medium Flow Oil Free Heatless Compressed Air Dryer System | Parker NA

OFAS HL Medium Flow Oil Free Heatless Compressed Air Dryer System | #OFASHL070-70G16AE

OFASHL070-70G16AE

OFAS HL Medium Flow Oil Free Heatless Compressed Air Dryer System | #OFASHL070-70G16AE

Medium flow compressed air treatment systems with oil vapour removal, providing ISO 8573-1 Class 0 air at flow rates up to 300 m³/hr @ 7 barg. Suitable for all industrial compressed air applications.


Technical Specifications

  • Flow Rate: 150 m³/h @ 7 barg (88 cfm @ 102 psig)
  • Pressure Dew Point: -70°C (-100°F)
  • ISO Grade: Class 2.1.0
  • Connection Type: BSPP
  • Port Size: ¾ inch
  • Electrical Requirements: 85 - 265V 1ph 50/60Hz
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Application: Compressed Air Applications
  • Product Type: Compressed Air Dryer
  • Product Style: Heatless
  • Product Series: OFAS
  • Industry: Industrial Manufacturing Equipment
    Food & Beverage
    Automotive
    Electronics
    Pharmaceuticals
    Medical & Dental
  • Operating Pressure: 4 to 16 barg, 58 to 232 psig
  • Operating Temperature: 5 to 50 °C, 41 to 122 °F
  • Ambient Temperature: 55.0 °C Maximum, 131.0 °F Maximum
  • Ingress Protection Rating: IP55 Indoor Use Only
  • Specifications Met: PED 2014/68/EU Fluid Group II
  • Noise Level: < 75 dBA
  • Height: 2020.0 mm, 80 inch
  • Width: 559.0 mm, 22 inch
  • Depth: 496.0 mm, 19.5 inch
  • Weight: 132 kg, 291 lb
Safety Warning

Item Information

Compressed air contamination problems can be simply avoided by installing a Parker OFAS HL Oil Free Air System (including OIL-X filtration). The fully integrated heatless compressed air dryer and filtration packages are suitable for use with any compressor type and can be installed in the compressor room or at point of use.

Fitted with a third adsorbent column for oil vapour removal, Parker's OFAS HL Clean Dry Air Systems have been third party validated by Lloyds register to provide ISO 8573-1 Class 0, with respect to total oil from both oil lubricated and oil free compressors, ensuring the highest quality air at the point of use for critical applications.

Clean, dry, oil free air improves production efficiency and reduces maintenance costs and downtime. Only OFAS HL Oil Free Air Systems can provide the highest levels of clean, dry, oil free compressed air with validated performance.

Features
• Two energy saving technologies included as standard
• 5 Stages of purification
• Treatment of 8 contaminants (10 with optional WS)
• 3rd Party validated performance
• Pre/post filtration included
• HMI display screen
• Corrosion protected
• Full bore internal flow paths

Benefits
• ISO8573-1 Class 0 for total oil at the point of use where it’s needed
• Class 0 from an oil lubricated compressor
• High quality compressed air to ISO8573-1 classifications
• 40°C / -70°C PDP also controls microbiological growth
• Improves production efficiency and reduces maintenance costs and downtime
• Dry air means zero corrosion
• Easy and flexible installation

Sizing and Selection
To ensure quoted air purity performance is met, a compressed air dryer must be sized correctly for minimum operating pressure, maximum inlet temperature and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066