OLUBE 884-2 - General Purpose Barium Grease Lubricant, Hydrocarbon Service and Pneumatic Systems Under 200 psi, Translucent (O-lube) | Parker NA

General Purpose Barium Grease Lubricant, Hydrocarbon Service and Pneumatic Systems Under 200 psi, Translucent (O-lube) | #OLUBE 884-2

OLUBE 884-2

General Purpose Barium Grease Lubricant, Hydrocarbon Service and Pneumatic Systems Under 200 psi, Translucent (O-lube) | #OLUBE 884-2

Parker's O-Lube is an outstanding general purpose grease lubricant. It is intended for use with seals that perform in hydrocarbon service. It can also be used in pneumatic service.


Technical Specifications

  • Packaging: 2 ounce tube
  • Inside Diameter: Various inch
  • Width: Various
  • Polymer Material Options: -
  • Durometer: n/a
  • Thermal Application Type: Low Temperature (< -30°F)
  • Minimum Operating Temperature: -20 °F
  • Maximum Operating Temperature: 180 °F
  • For Fluid Type: -
  • Industry: General
  • Specifications Met: -
  • Region of Origin: North America
  • Internally Lubricated: -
  • Color: Translucent
Safety Warning

Item Information

Parker’s O-lube is a barium base petroleum grease that prolongs the life of synthetic rubber seals. It offers excellent surface adherence and lubrication with inherent water resistance. It is recommended for low-pressure pneumatic systems, as well as reciprocating and low-speed oscillating or rotary applications. Parker O-Lube works well in a –20°F to +180°F temperature range. It is not recommended for silicone, butyl, or ethylene propylene rubber seals, or for use in systems with micronic filters.

• Heat resistance – up to 82°C (180°F)
• Cold flexibility – Down to -29°C (-20°F)
• All-purpose
• Excellent surface adherence
• Water resistant

Compatible with:
• Epichlorohydrin
• Fluorocarbon
• Fluorosilicone
• HiFluor
• HNBR
• Neoprene
• Nitrile
• Perfluoroelastomer
• Polyacrylate
• Polysulfide
• Polyurethane

Not Recommended for:
• Use with silicone, buytl, or ethylene propylene rubber seals
• Systems with micronic filters


*There are special situations that may exist where one of the Parker lubricants would not be the best recommendation. For guidance in handling these unique situations, consult a Parker Applications Engineer via our online chat feature or email ordmailbox@parker.com

**Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

O-Ring & Engineered Seals Division

2360 Palumbo Drive

Lexington,

KY

United States

40509

Phone

859 269 2351

Fax

859 335 5128

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519