OR41X2.5X - Accessories for Ermeto hydraulic DIN fittings | Parker NA

Accessories for Ermeto hydraulic DIN fittings | #OR41X2.5X

OR41X2.5X

Accessories for Ermeto hydraulic DIN fittings | #OR41X2.5X

The function of accessories for Ermeto DIN hydraulic tube fittings is the completion of fitting types within the fitting series.


Technical Specifications

  • Body Material: NBR
  • Product Style: O-Ring for Banjo Fittings
  • Connection Size: 35L/30S
  • Brand: Ermeto
  • Division: High Pressure Connectors Europe Division
  • Technology: Fluid & Gas Handling
  • Industry: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Application: Industrial, Hydraulics
  • Product Type: Hydraulic DIN Fittings, Accessories
  • Product Style: O-Ring, For Banjo Fittings
  • Product Series: n/a
  • Configuration: n/a
  • Maximum Operating Pressure: n/a
  • Shape: n/a
  • Connection Type: n/a
  • Connection Size: 35L/30S
  • Specifications Met: DIN, ISO 8434
  • For Fluid Type: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • Body Material: NBR
Safety Warning

Item Information

The function of accessories for Ermeto DIN hydraulic tube fittings is the completion of fitting types within the fitting series. Most of the components, for example the ED Eolastic soft seal and OR, O-rings for male stud ends – are sealing rings. These components ensure that the complete fitting system is leak-free.
Markets:
• Automotive
• Defense
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water
Applications:
• Suitable for general hydraulic applications.
Features/ Benefits:
• Leak-free system: sealing rings guarantee that the fitting itself and the complete hydraulic system is leak-free. Hence the function of the hydraulic system is reliable and the costs of break-down and maintenance can be avoided.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614