Orifice Fittings | Product Series

Filter by

    No filters selected

Connection 1 Style

Connection 1 Tube O.D. (inch)

Connection 2 Style

Connection 2 Tube O.D. (inch)

Orifice

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Orifice Fittings

Orifice Fittings

Parker's compact and cost effective Orifice Fittings allow OEMs to pre-set, at the factory, a specified orifice in specific hydraulic tube or hose lines, which eliminates or minimizes the need for costly flow control valves.

Technical Specifications

  • Shape: Straight
  • O-Ring Material: 90 Durometer Nitrile
  • Maximum Operating Pressure: 63 (Dynamic Pressure) MPa, 634 (Dynamic Pressure) bar, 9200 (Dynamic Pressure) psi
  • Application: Various
  • Connection Type: In-Line Orifice Fitting

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Orifice Fittings come in both 37° flare and O-ring face seal (ORFS) configurations. These compact and cost effective orifice fittings allow OEMs to pre-set, at the factory, a specified orifice in specific hydraulic tube or hose lines, which eliminates or minimizes the need for costly flow control valves.

Markets:
• Construction
• Agriculture
• Mining
• Oil & Gas
• Transportation
• Alternative fuel

Features/Benefits:
• Available in commonly pre-set orifice sizes, orifice fittings provide OEMs with control over final factory established flow and speed characteristics of the hydraulic system.
• Designed for permanent or temporary installation, orifice fittings can be easily installed in-line into hydraulic system by simply connecting between hose swivel and adapter.
• Orifice size is permanently stamped on body for ease of identification.
• Can eliminate or minimize costly flow control valves.
• A line of orifice adapters that will replace a traditional port adapter is also available upon request.
• Available in steel in sizes 1/4”, 3/8” and ½” with working pressures up to 12,000 psi.

Applications:
• Fixed rotation speed for hydraulic motors.
• Fixed speed on cylinder extend or retract.

Related Documents

×
Products Connection 1 Style Connection 1 Tube O.D. (inch) Connection 2 Style Connection 2 Tube O.D. (inch) Orifice
4 LOHL6-S .015 ORIFICE Male O-ring Face Seal 1/4 Female O-ring Face Seal Swivel with Orifice 1/4 0.015
4 LOHL6-S .031 ORIFICE Male O-ring Face Seal 1/4 Female O-ring Face Seal Swivel with Orifice 1/4 0.031
4 LOHL6-S .047 ORIFICE Male O-ring Face Seal 1/4 Female O-ring Face Seal Swivel with Orifice 1/4 0.047
4 LOHL6-S .062 ORIFICE Male O-ring Face Seal 1/4 Female O-ring Face Seal Swivel with Orifice 1/4 0.062
4 LOHL6-S .078 ORIFICE Male O-ring Face Seal 1/4 Female O-ring Face Seal Swivel with Orifice 1/4 0.078
4 LOHL6-S .094 ORIFICE Male O-ring Face Seal 1/4 Female O-ring Face Seal Swivel with Orifice 1/4 0.094
6 LOHL6-S .015 ORIFICE Male O-ring Face Seal 3/8 Female O-ring Face Seal Swivel with Orifice 3/8 0.015
6 LOHL6-S .047 ORIFICE Male O-ring Face Seal 3/8 Female O-ring Face Seal Swivel with Orifice 3/8 0.047
6 LOHL6-S .062 ORIFICE Male O-ring Face Seal 3/8 Female O-ring Face Seal Swivel with Orifice 3/8 0.062
6 LOHL6-S .094 ORIFICE Male O-ring Face Seal 3/8 Female O-ring Face Seal Swivel with Orifice 3/8 0.094
8 LOHL6-S .015 ORIFICE Male O-ring Face Seal 1/2 Female O-ring Face Seal Swivel with Orifice 1/2 0.015
8 LOHL6-S .031 ORIFICE Male O-ring Face Seal 1/2 Female O-ring Face Seal Swivel with Orifice 1/2 0.031
8 LOHL6-S .047 ORIFICE Male O-ring Face Seal 1/2 Female O-ring Face Seal Swivel with Orifice 1/2 0.047
8 LOHL6-S .062 ORIFICE Male O-ring Face Seal 1/2 Female O-ring Face Seal Swivel with Orifice 1/2 0.062
8 LOHL6-S .078 ORIFICE Male O-ring Face Seal 1/2 Female O-ring Face Seal Swivel with Orifice 1/2 0.078
8 LOHL6-S .094 ORIFICE Male O-ring Face Seal 1/2 Female O-ring Face Seal Swivel with Orifice 1/2 0.094
4 XHX7-S .015 ORIFICE Male 37° Flare with Orifice 1/4 Female 37° Flare 1/4 0.015
4 XHX7-S .031 ORIFICE Male 37° Flare with Orifice 1/4 Female 37° Flare 1/4 0.031
4 XHX7-S .047 ORIFICE Male 37° Flare with Orifice 1/4 Female 37° Flare 1/4 0.047
4 XHX7-S .062 ORIFICE Male 37° Flare with Orifice 1/4 Female 37° Flare 1/4 0.062
4 XHX7-S .078 ORIFICE Male 37° Flare with Orifice 1/4 Female 37° Flare 1/4 0.078
4 XHX7-S .094 ORIFICE Male 37° Flare with Orifice 1/4 Female 37° Flare 1/4 0.094
6 XHX7-S .015 ORIFICE Male 37° Flare with Orifice 3/8 Female 37° Flare 3/8 0.015
6 XHX7-S .031 ORIFICE Male 37° Flare with Orifice 3/8 Female 37° Flare 3/8 0.031
6 XHX7-S .047 ORIFICE Male 37° Flare with Orifice 3/8 Female 37° Flare 3/8 0.047
6 XHX7-S .062 ORIFICE Male 37° Flare with Orifice 3/8 Female 37° Flare 3/8 0.062
6 XHX7-S .078 ORIFICE Male 37° Flare with Orifice 3/8 Female 37° Flare 3/8 0.078
6 XHX7-S .094 ORIFICE Male 37° Flare with Orifice 3/8 Female 37° Flare 3/8 0.094
8 XHX7-S .015 ORIFICE Male 37° Flare with Orifice 1/2 Female 37° Flare 1/2 0.015
8 XHX7-S .031 ORIFICE Male 37° Flare with Orifice 1/2 Female 37° Flare 1/2 0.031
8 XHX7-S .047 ORIFICE Male 37° Flare with Orifice 1/2 Female 37° Flare 1/2 0.047
8 XHX7-S .062 ORIFICE Male 37° Flare with Orifice 1/2 Female 37° Flare 1/2 0.062
8 XHX7-S .078 ORIFICE Male 37° Flare with Orifice 1/2 Female 37° Flare 1/2 0.078
8 XHX7-S .094 ORIFICE Male 37° Flare with Orifice 1/2 Female 37° Flare 1/2 0.094

687PDC
687620