OSPE25-B Belt Driven, Rodless Actuator - Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OSPE25-B Belt Driven, Rodless Actuator - Europe OSPE25-B Belt Driven, Rodless Actuator - Europe OSPE25-B Belt Driven, Rodless Actuator - Europe OSPE25-B Belt Driven, Rodless Actuator - Europe OSPE25-B Belt Driven, Rodless Actuator - Europe

OSPE25-B Belt Driven, Rodless Actuator - Europe

Designed for dynamic medium to high speed, long travel applications, OSPE25-B belt driven actuators are available with a variety of plain and roller bearing guide options - Internal plain, PROLINE, and POWERSLIDE.

Technical Specifications

  • Product Type: Linear Actuator
  • Technology: Electromechanical
  • Product Series: OSP-E
  • Profile Width: 41 mm
  • Drive Axis Type: Belt
  • Bearing Type: Plain Bearing, PROLINE Roller Guide, POWERSLIDE Roller Guide
  • Maximum Stroke Length: 3000 mm, 118 inch
  • Maximum Operating Speed: 2 m/sec, 79 inch/sec
  • Maximum Acceleration: 10 m/sec2, 393 inch/sec2
  • Maximum Thrust: FX: 50 N, FX: 11 lbs
  • Load Capacity: FZ: 160 N (Plain Bearing), FZ: 986 N (PROLINE), FZ: 1190 N (POWERSLIDE)
  • Repeatability: ± 0.05 mm, ± 0.002 inch
  • Idler Unit Option: No
  • Additional Protection Included: Steel Strip Cover
  • Corrosion Resistance Included: n/a
  • Specifications Met: Cleanroom (custom option)
  • Feedback Type: None
Safety Warning

Full Product Description

The compact footprint of a OSPE25-B belt driven electric linear actuator, coupled with its flexibility and configurability, make it simple to integrate into any machine layout with ease. These actuators are designed to economically cover a wide array of point-to-point linear positioning applications within industrial, manufacturing and assembly environments. Adding external guide options to the actuator will increase its load carrying capacity.

• Internal Plain: Load capacity to 160N
• PROLINE: Load capacity up to 986N
• POWERSLIDE: Load capacity up to 1190N

Markets
• Bus & Coach
• Coatings / Ink / Paint
• Factory Automation
• Food & Beverage
• Lab / Diagnostic
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Packaging Machinery
• Printing and Marking Equipment
• Rail
• Vehicle Assembly Facilities

Features/Benefits
• Belt driven actuator for dynamic motion and positioning with long travel
• High acceleration and speed for reduced process times
• Integrated seal strip offering IP54 protection
• Dovetailed mounting rails allow simplified clamping of modular system components
• Pre-configured motor and gearhead mounting kits for simplified installation
• Internal Plain: guide for a smooth translation of the load
• Internal Plain: Bi-parting carriage for synchronous, symmetric operations
• Internal Plain: Dynamic point to point positioning with internal bearing
• Internal Plain & PROLINE: Tandem carriage configuration for higher load support
• PROLINE: Smooth operation offering low noise operation
• PROLINE: Precise aluminum roller guide for high loads and speed
• POWERSLIDE: Roller bearing for smooth travel in high demanding and harsh environments
• POWERSLIDE: Hardened steel guide rail with selective load capability

Applications
• Cutting
• Feeding
• Packaging, labeling, and wrapping systems
• Pick and place applications
• Positioning
• Pusher, picker, and gripper applications

Related Documents

×

687PDC
A87859