OSPE25-BHD Belt Driven, Square Rail Bearing, Rodless Electric Linear Actuator | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OSPE25-BHD Belt Driven, Square Rail Bearing, Rodless Electric Linear Actuator OSPE25-BHD Belt Driven, Square Rail Bearing, Rodless Electric Linear Actuator OSPE25-BHD Belt Driven, Square Rail Bearing, Rodless Electric Linear Actuator

OSPE25-BHD Belt Driven, Square Rail Bearing, Rodless Electric Linear Actuator

The square rail bearing OSPE25-BHD belt driven electric linear actuators for high performing, dynamic positioning is packaged in a low profile IP54 rated assembly and offers multiple configured options. Payloads to 3000N.

Technical Specifications

  • Product Series: OSP-E
  • Profile Width: 93 mm
  • Drive Axis Type: Belt
  • Bearing Type: Square Rail
  • Maximum Stroke Length: 5700 mm, 224 inch
  • Maximum Operating Speed: 5 m/sec (10 with roller guide option), 197 inch/sec (394 with roller guide option)
  • Maximum Acceleration: 50 m/sec2, 1968 inch/sec2
  • Maximum Thrust: FX: 1070 N, FX: 241 lbs
  • Load Capacity: FZ: 200 to 3000 N, FZ: 3000 N (986 with roller guide option)
  • Repeatability: ± 0.05 mm, ± 0.002 inch
  • Idler Unit Option: No
  • Additional Protection Included: Steel Strip Cover
  • Corrosion Resistance Included: n/a
  • Specifications Met: Cleanroom (custom option)
  • Feedback Type: None
Safety Warning

Full Product Description

The integrated square rail bearing design of OSPE25-BHD belt driven electric linear actuator offers a combination of high speed, high loading capacity and high thrust, coupled with the extreme flexibility and low profile design makes this unit ideally suited in compact foot prints for handling operations within industrial, manufacturing and assembly environments.

Markets
• Factory Automation
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Lab / Diagnostic
• Coatings / Ink / Paint
• Food & Beverage
• Bus and Coach
• Rail

Features/Benefits
• Belt drive for highly dynamic motion and positioning characteristics for longer travel
• Integrated square rail and roller bearing for highest speed and load capability
• High acceleration and speed for reduced process times
• Integrated seal strip offering IP54 protection
• Tandem carriage configuration for higher load supports
• Bi-parting carriage for synchronous, symmetric operations
• Wide range of adaptor plates and intermediate drive shafts simplify engineering and installation
• Pre-configured motor and gearhead mounting kits for simplified installation
• Dovetailed mounting rails allow simplified clamping of modular system components

Applications
• Pick and place applications
• Packaging, labeling and wrapping systems
• Pusher, picker and gripper applications
• Positioning
• Feeding
• Cutting

Related Documents

×

687PDC
A87859