OSPE25-STR Trapezoidal Screw Driven Electric Cylinder/Linear Actuator with Piston Rod | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OSPE25-STR Trapezoidal Screw Driven Electric Cylinder/Linear Actuator with Piston Rod

OSPE25-STR Trapezoidal Screw Driven Electric Cylinder/Linear Actuator with Piston Rod OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Product Type: Linear Actuator, Cylinder Actuator
  • Product Series: OSP-E
  • Rod End Dimension: ISO 25
  • Profile Width: 41 mm
  • Drive Axis Type: Screw
  • Maximum Stroke Length: 500 mm, 19.68 inch
  • Maximum Operating Speed: 0.075 m/sec, 2.95 inch/sec
  • Maximum Thrust: 800 N, 179 lb
  • Repeatability: ± 0.5 mm, ± 0.02 inch
  • Ingress Protection Rating: IP54
  • Corrosion Resistance Included: n/a
  • Operating Temperature: -20 to 70 °C, -4° to 158 °F
Safety Warning

Full Product Description

The OSPE25-STR trapezoidal lead screw driven electric linear rod type cylinder is suitable for intermittent duty applications and offers self-locking plus excellent slow speed characteristics provides a compact, cost effective solution ideal for applications on transfer handling operations within industrial, manufacturing and assembly environments.

Markets:
• Factory Automation
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Food & Beverage

Features/Benefits:
• Lead screw driven rod actuator for smooth speed and economic positioning applications
• Self-locking lead screw for safe horizontal and vertical applications
• Piston rod end conforming ISO 15552 (6431 Pneumatics cylinders)
• Double row angular contact ball bearings for medium to high thrust load
• Strip seal offering IP54 protection
• Pre-configured motor and gearhead mounting kits for simplified installation

Applications:
• Pick and place applications
• Packaging, labeling and wrapping systems
• Pusher, picker and gripper applications
• Positioning
• Feeding
• Cutting

OSPE25-STR Electric Cylinders - Performance Characteristics :
 • Actuator Size : 25 (piston rod thread to ISO 6431)
 • Thrust Forces : up to 800 N
 • Stroke Lengths : up to 500 mm
 • Speeds : up to 0.075 m/s
 • Screw Lead : 3 mm
 • Typical Repeatability : ± 0.5 mm
 • IP54 Rated
 • Diverse range of accessories and mountings
 • Dovetail grooves for mounting accessories
 • Special versions on request

Related Documents

×

687PDC
A87859