OSPE32-ST Trapezoidal Screw Driven, SLIDELINE Plain Bearing, Rodless Electric Linear Actuator | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OSPE32-ST Trapezoidal Screw Driven, SLIDELINE Plain Bearing, Rodless Electric Linear Actuator

OSPE32-ST Trapezoidal Screw Driven, SLIDELINE Plain Bearing, Rodless Electric Linear Actuator

The SLIDELINE plain bearing OSPE32-ST lead screw driven actuator with self-locking characteristic is ideal for horizontal and vertical slow speed, low duty cycle, medium thrust applications. Payloads to 925N.

Technical Specifications

  • Product Type: Linear Actuator
  • Technology: Electromechanical
  • Product Series: OSP-E
  • Profile Width: 52 mm
  • Drive Axis Type: Leadscrew
  • Bearing Type: SLIDELINE Plain Bearing Guide
  • Maximum Stroke Length: 2000 mm, 78 inch
  • Maximum Operating Speed: 0.1 m/sec, 3.9 inch/sec
  • Maximum Acceleration: 2 m/sec2, 77.3 inch/sec2
  • Maximum Thrust: FX: 1300 N, FX: 292 lbs
  • Load Capacity: FZ: 100 to 925 N, FZ: 925 N
  • Repeatability: ± 0.5 mm, ± 0.02 inch
  • Idler Unit Option: No
  • Additional Protection Included: Steel Strip Cover
  • Corrosion Resistance Included: n/a
  • Specifications Met: Cleanroom (custom option)
  • Feedback Type: None
Safety Warning

Full Product Description

The SLIDELINE plain bearing OSPE32-ST screw driven electric linear actuator is designed for low-speed and medium thrust applications for duty cycles under 10% and provides a compact, cost effective solution ideal for applications on transfer handling operations within industrial, manufacturing and assembly environments.

Markets
• Factory Automation
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities

Features/Benefits
• Lead screw driven actuator for smooth speed and economic point to point positioning
• Self-locking lead screw for safe horizontal and vertical applications
• Economic plain bearing solution for medium loads
• Anodized aluminum guide rail with low friction gliding elements
• Integrated seal strip offering IP54 protection
• Pre-configured motor and gearhead mounting kits for simplified installation
• Contactless sensing for positional feedback

Applications
• Pick and place applications
• Packaging, labeling and wrapping systems
• Pusher, picker and gripper applications
• Positioning
• Feeding
• Cutting

Related Documents

×

687PDC
A87859