OV3106P5000 - Flange seal Prädifa series OV, Ultrathan® | Parker NA

Flange seal Prädifa series OV, Ultrathan® | #OV3106P5000

Click to View CAD Model

Flange seal Prädifa series OV, Ultrathan® | #OV3106P5000

Flange seal especially for SAE flanges.


Technical Specifications

  • Groove Width: 4.2
  • Minimum Working Temperature (°C): -20
  • Element Height (mm): 2.85
  • Maximum Working Temperature (°C): 100
  • Material - Seals: P5000
  • Outside Diameter (mm): 39.7
  • Inside Diameter (mm): 31.3
  • Media: Hydraulic
  • Polymer Material Options: TPU (Polyurethane)
  • Maximum Operating Pressure: 600 bar
  • Minimum Operating Temperature: -35 to -20 °C
  • Maximum Operating Temperature: 100 to 110 °C
  • Maximum Surface Speed: 0 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard moderate Temperature (-35 °C to 100 °C) °C
  • Pressure Rating: Extremely High Pressure (> 500 bar) bar
  • Operating Pressure: Internal Pressure
Safety Warning

Item Information

The OV flange seal made of polyurethane compounds was developed as an alternative to conventionally used O-ring/back-up ring combinations for static sealing at high pressures. The robust seal geometry and use of particularly extrusion-resistant Parker polyurethane compounds simplifies installation and enhances sealing performance in pulsating pressure conditions, resulting in significantly longer service life. The OV flange seal is particularly suitable for SAE flanges and inferior surface qualities of the flange components. Due to the interference fit, the geometric design of the flange seal prevents the otherwise frequent occurrence of O-ring “pumping.”

Leakage which has been observed when O-rings are used can be attributed to a pressure buildup on the outer diameter which occurs with pressure surges and pressure fluctuations, frequently causing O-rings to be pulled out of their seats and being carried off by the fluid flow. This profile and the recommended groove prevent this effect. A radial movement and the wear it entails, which may occur with O-rings, is avoided by the special shape of the OV seal.

• Enhanced sealing performance in non-pressurized conditions.
• Insensitive to pressure peaks.
• High extrusion resistance.
• Excellent media resistance in case of suitable compound selection.
• Suitable compounds available for special requirements of the chemical process industry.
• Suitable compounds available for special requirements of the food processing industry.
• Installation in closed and undercut housings.
• Design is appropriate for use for overhead installation by tight fit on the outer diamater.
• Further dimensions of machined series with short lead times available.
• Trapped pressure at atmosphere side based on pressure peaks is prevented by the design of flangeseals.

Range of application:
Static seal for SAE flanges.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

Packing Division Europe

Arnold-Jäger-Str. 1

74321 Bietigheim-Bissingen

Germany

Phone

+49 (0) 7142 351-0

Fax

+49 (0) 7142 351-293

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424