P040AO - OIL-X Genuine Replacement Compressed Air Filter Elements | Parker NA

OIL-X Genuine Replacement Compressed Air Filter Elements | #P040AO

P040AO

OIL-X Genuine Replacement Compressed Air Filter Elements | #P040AO

High efficiency coalescing, dry particulate and oil vapour removal filter elements for Parker OIL-X die cast aluminium compressed air filters.


Technical Specifications

  • Quantity per Box: 1
  • Filter Type: AO General Purpose Coalescing and Dry Particulate
  • Micron Rating: Down to 1 micron
  • For Use With: PX040 / P040 Housings
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Compressed Air Filter Element
  • Product Series: OIL-X Genuine Replacement Compressed Air Filter Elements
  • Application: Compressed Air and Nitrogen Gas Applications
  • Industry: Industrial Manufacturing Equipment
    Food & Beverage
    Automotive
    Electronics
    Pharmaceuticals
    Medical & Dental
  • Element Change Interval: 12 Months
  • Number of Elements: 1
Safety Warning

Item Information

Since the introduction of the first OIL-X range, Parker has continued to develop both the compressed air filter and the standards governing compressed air quality. Constantly innovated, OIL-X, utilizing domnick hunter filtration technology, has become the leader for compressed air filtration. Providing the exact balance between air quality, energy efficiency and low lifetime costs.

The OIL-X die cast aluminium filter range includes:
• General purpose and high efficiency coalescing and dry particulate filter grades (AO & AA) for the removal of water and oil aerosols, solid particulates and micro-organisms

• Oil vapour removal grade (ACS) for the removal of oil vapour

Sizing and Selection
Please refer to the product literature to verify filter codes, sizes and quantities required before ordering. Only using genuine Parker OIL-X replacement elements will guarantee the filter’s performance.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066