Cavity Plugs | #P08-2V

Click to View CAD Model

Cavity Plugs | #P08-2V

REGIONAL - Parker cavity plugs are a versatile option and can be used in any manifold where one valve serves several machines and/or options; either blocking flow completely or rerouting flow as needed.


Technical Specifications

  • Cavity Size: C08
  • Number of Positions: 2 way
  • Type/Configuration: All ports blocked
  • Seal Material: Fluorocarbon
  • Division: Hydraulic Systems Division
  • Cavity Size: C08
  • Number of Positions: 2 way
  • Configuration: All ports blocked
  • Maximum Operating Pressure: 5000 psi, 350 bar
  • Valve Material: All parts steel. All operating parts hardened steel
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Installation Torque: 36 lb-ft, 49 Nm
  • Seal Material: Fluorocarbon
  • Operating Temperature: -26 to +204 °C, -15 to +400 °F
  • Maximum Operating Temperature: +400 °F, +204 °C
  • Minimum Operating Temperature: -15 °F, -26 °C
  • Weight: 0.25 lb, 0.11 kg
  • Actuation Type: N/A
  • Body Material: N/A
  • Flow Rate: N/A
  • Maximum Flow Rate: N/A
Safety Warning

Item Information

Parker’s cavity plugs fit all industry standard 8, 10, 12, and 16 size cavities. These plugs function more than just a port plug and can be used in place of any valve that fits in those industry standard cavities. Parker’s cavity plugs can be configured to either block all ports completely or reroute flow to the appropriate ports via several internal spool design options. These valves are ideal for commonizing manifolds across several machine platforms where certain machines may or may not require specific valves and functionality. Cavity plugs can simply replace unused cavities were valves have been removed.

Markets:
• Miscellaneous Industrial
• Miscellaneous Mobile

Features/Benefits:
• High pressure rating
• 4 Sizes available
• Several flow options

Applications:
• Blocking a cavity
• Rerouting flow

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505