P1 PowerStation - Dedicated HMI / Automation Panel | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
P1 PowerStation - Dedicated HMI / Automation Panel

P1 PowerStation - Dedicated HMI / Automation Panel OBSOLETE

This product is obsolete. Please contact a Parker Representative for more information. The P13 PowerStation is a 6" touchscreen HMI panel containing the feature-rich Interact HMI runtime.

Technical Specifications

  • Product Type: Automation Panel / Dedicated HMI
  • Display Size: 6 inch
  • Display Type: Color TFT
  • Interface Type: Analog Resistive Touchscreen
  • Resolution: 640x480 pixels (max)
  • Backlight Life: 75000 Hours
  • Operating System: ROM-DOS 6.11
  • Software: Interact Runtime
  • Inputs/Outputs: 2x USB, 1x RS-232, 1x RS-232/422/485, 1x 10/100 BaseT Ethernet
  • CPU: AMD LX700 (433 MHz)
  • System Memory: 128MB DRAM
  • Client Data Storage: 512 MB to 2 GB (Compact Flash, type 1&2)
  • Input Voltage: 12 to 24 VDC
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Operating Humidity: 5 to 95 % (non-condensing)
  • Ingress Protection Rating: NEMA 4X (indoor only)
  • Specifications Met: CE, UL/cUL, Class 1 Division 2 (optional)
Safety Warning

Full Product Description

This product is not recommended for new applications, please contact us for alternatives.



The P13 PowerStation is the perfect replacement for the Parker CTC P1, P1H PowerStation or MotionPanel HMI.  With the P13, you can run the same Interact HMI software and applications as your P1 – with no conversion necessary!  You get the same Interact modules, expandability and communication drivers with the P13 – all on a more advanced hardware platform that drops into the same cutout as your P1.  The P13 even offers a faster processor, brighter display, longer bulb life and a lower price than the original color P1.  And since its Parker designed and manufactured, you get an industrial-hardened, NEMA 4/4X design with CompactFlash storage, 100-Base-T Ethernet connectivity and other powerful features that you've come to expect from a PowerStation.



P13 PowerStation - Features and Functionality:

• 6” touchscreen display

• Feature-rich Interact HMI with Interact Panel Tools, Graphics, Alarming and Networking software modules

• Expandable with optional Interact software modules such as Historical Trending and advanced Recipe Management

• Over 50 communication drivers - including Ethernet drivers

• Multiple control device connectivity

• CompactFlash non-rotating storage

• 2x Serial ports (1x RS-232 + 1x configurable RS-232/RS-422/RS-485)

• 100-Base-T Ethernet

• Slim profile with consistent features

• Quick and easy clip mounting

• Type 4/4X rating

• Fits P1/P1H/MotionPanel PowerStation cutout!

• Brighter display and longer bulb life than P1!

• Faster processor than P1!

• No software converson needed for existing P1 applications!

Related Documents

×

687PDC
936514