Iron and Aluminum Pumps - P16 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Iron and Aluminum Pumps - P16 Series

Iron and Aluminum Pumps - P16 Series

The Iron and Aluminum Pump P16 Series fixed displacement gear pump offers high performance and high power density due to its part aluminum construction.

Technical Specifications

  • Operating Pressure: up to 3000 psi, up to 207 bar
  • Flow Rate: n/a
  • Displacement: up to 64 cm3/rev, up to 3.9 inch3/rev
  • Body Material: Aluminum/Cast Iron Body
  • Drain Option: No
  • Charge Pump Included: No
  • Circuit Path: Open
  • Configuration: Single, Tandem, Multiple
  • Energy Recovery Capability: No
  • Filter Included: No
  • For Fluid Type: Standard Hydraulic Fluids, Phosphate-ester
  • Maximum Displacement: 64 cm3/rev, 3.9 inch3/rev
  • Maximum Flow Rate: 38 gal/min
  • Maximum Fluid Temperature: 80 °C, 180 °F
  • Minimum Fluid Temperature: -20 °C, 0 °F
  • Maximum Operating Pressure: 207 bar, 3000 psi
  • Radial Load Capacity: Consult Parker, Consult Parker
  • Maximum Operating Speed: 3600 RPM
  • Maximum Kinematic Viscosity: 7500 SUS
  • Minimum Kinematic Viscosity: 50 SUS
  • Weight: 9.1 kg (Max), 20 lb (Max)
  • Media: Liquid, Liquids
  • Mounting Option: SAE
  • Port Connection: SAE, NPT, BSPP, ODT
  • Port Type: Flange, Straight Threaded
  • Port Location: Side Ports, Rear Ports
  • Pump Type: Gear, Fixed
  • Direction of Rotation: Clockwise, Counterclockwise
  • Shaft Type: SAE
  • Thru-Drive Capability: No
Safety Warning

Full Product Description

Parker’s P16 fixed displacement gear pump offers a combination of  high performance and light weight due to combining a rugged cast iron pumping section with aluminum flange and port end covers. This construction makes the P16 an ideal selection for the Mobile and Truck markets.  It’s available as a single or tandem pump with options for priority flow or relief valves. A clutch pump option is also available.    
                
Markets:
• Aerial
• Construction Equipment
• Material Handling Equipment
• Vocational & Municipal Equipment

Features/Benefits:
• Flow range to 38 gpm (143.8 lpm) per section,  the TP16 is 32 gpm (121 lpm)
• Priority Flow range 2 to 10 gpm (7.5-37.8 lpm) standard (PVP16 only)
• Three-piece construction for distribution flexibility
• Cast Iron pumping sections for durability
• Aluminum cover plate and flange for excellent power to weight ratio
• Journal bearings for long life
• Multiple sections available

Applications:
• Power steering pumps – priority valves available
• Dump beds
• Salt and sand spreaders
• Aerial Lift
• Low boy trailers

Technical Specifications:
• Flow range to 38 gpm (143.8 lpm) per section,  the TP16 is 32 gpm (121 lpm)
• Priority Flow range 2 to 10 gpm (7.5-37.8 lpm) standard (PVP16 only)
• Sizes from 14-64cc
• Operating pressures up to 207 bar (3,000 psi)
• Speeds up to 3,600 rpm
• CW, and CCW pumps available
• SAE shafts, flanges and porting available

Related Documents

×
Products
P16 SERIES PUMPS

687PDC
688058