Baldwin - Lube Oil Filter Elements | #P177


LOADING IMAGES
P177

Baldwin - Lube Oil Filter Elements | #P177

Baldwin lube filter elements protect your engine from wear particles that can otherwise lead to premature parts failure.


Technical Specifications

  • Product Type: Full-Flow Lube Element
  • Outside Diameter: 2 7/8 (73.0)
  • Inside Diameter: 1 5/16 (33.3)
  • Length: 6 (152.4)
  • Gasket: Furnished Gasket: G161, [2] Included; Optional Gasket: G147-A
  • Includes: End Seals: [2] Attached
  • Micron Rating: 23 Nominal; 45 Absolute
  • Application: Coventry Climax Engines, Lift Trucks; Perkins Engines
  • Compatible Competitor Part Number: Perkins 26540055
  • Brand: Baldwin

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Baldwin lube filter elements protect your engine from wear particles that can otherwise lead to premature parts failure. Longer drain intervals requires filters that have both high capacity and the ability to withstand the rigors of time and temperature without failing or going into bypass. Baldwin's lube filters are up to the challenge.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700