P1C-4PMAF - Pneumatic Cylinder Pivot Bracket with Swivel Bearing CS7 / Pneumatic Division Europe | Parker NA

Pneumatic Cylinder Pivot Bracket with Swivel Bearing CS7 / Pneumatic Division Europe | #P1C-4PMAF

P1C-4PMAF

Pneumatic Cylinder Pivot Bracket with Swivel Bearing CS7 / Pneumatic Division Europe | #P1C-4PMAF

Pivot bracket with swivel bearing CS7 for articulated movement of ISO 15552 and ISO 21287 cylinders bores Ø32mm to Ø125mm. Available in surface treated steel.


Technical Specifications

  • Bore Diameter: 80 mm
  • Product Type: [P1C-4PMAF] : Pivot Bracket CS7 for 80mm bore size
Safety Warning

Item Information

The CS7 pivot bracket with swivel bearing provides articulated movement of ISO 15552 and ISO 21287 pneumatic cylinders, with bore szes from Ø32mm to Ø125mm. Suitable for use with P1D, P1F and P1P-series pneumatic cylinders.

Markets:
▪ Industrial
▪ Food and Beverage
▪ Packaging
▪ Factory Automation
▪ Processing
▪ Transportation

Features/Benefits:
▪ Permits flexible mounting of pneumatic cylinder
▪ Cylinder mounting according to ISO 15552
▪ Pivot bracket with swivel bearing CS7 can be combined with clevis bracket AB6
▪ Material:
    - Bracket : Surface treated steel
    - Swivel bearing acc. to DIN 648K : Hardened steel
▪ Corrosion resistant design
▪ For product series P1D, P1F and P1P

Applications:
▪ Installation of Pneumatic Cylinders


Performance Characteristics:
For cylinder types : P1D | P1F | P1P
Bore Size : 32mm | 40mm | 50mm | 63mm | 80mm | 100mm | 125mm
Certificates : For ISO 15552 | ISO 21287 Cylinders
Material : Surface treated steel
Corrosion Resistant : Yes

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859