Compact Pneumatic Cylinders, Cartridge Style - P1G Series / Parker Pneumatic - Europe | #P1G-S010SS-0010


LOADING IMAGES
P1G-S010SS-0010

Compact Pneumatic Cylinders, Cartridge Style - P1G Series / Parker Pneumatic - Europe | #P1G-S010SS-0010

The P1G actuator in bore sizes Ø6 to Ø16mm is a single acting cartridge cylinder for standard temperature -20°C to +80°C. A nickel plated brass threaded body offers corrosion protection. Suitable for light duty applications.


Technical Specifications

  • Bore Size: 10mm
  • Stroke (mm): 10
  • Cylinder Type: Non-Guided
  • Cylinder Action: Single Acting Spring Return
  • Bore Diameter: 10 mm, 6 mm
  • Maximum Stroke Length: 10 mm, 0.39 inch
  • Extend Stroke Force: 40 N, -
  • Retract Stroke Force: 7.3 N, -
  • Cushioning Type: -
  • Port Size: M5
  • Rod End Thread Type: Male
  • Maximum Operating Pressure: 7 bar, 102 psi
  • Operating Temperature: -20 to 80 °C, -4 to 176 °F
  • Mounting Option: No
  • Specifications Met: -
  • Piston Rod Material: Stainless Steel
  • Body Material: Nickel-Plated Brass
  • End Cap Material: Brass, Nickel-plated
  • Body Type: Round
  • Corrosion Resistance Included: Yes
  • Repairable: No
Safety Warning

Item Information

Parkers P1G single acting spring return cartridge cylinder in bore sizes Ø6 to Ø16mm with standard temperature -20°C to +80°C has a threaded nickel plated brass body for integral mounting and offers a good level of corrosion resistance. Suited to low force, high cycle and repetitive operations.

Markets:
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing

Features/Benefits:
• Nickel plated body and stainless steel piston rod for corrosion resistance
• Threaded body to ease installation and adjustment
• Compact design to aid installation
• Can be bulkhead or manifold mounted for flexible mounting

Applications:
• Low force, high cycle and repetitive operations

General Technical Data 
• International standards : N/A
• Bore Sizes : Ø6, Ø10, and Ø16mm
• Stroke Length : 5, 10 and 15mm (standard strokes only)
• Versions:  single acting, spring return
• Cushioning : N/A
• Position Sensing : N/A 
• Installation : threaded body offers integral mounting 
• Mounting Position : any

Operating and Environmental Data 
• Operating Medium : for best possible service life and trouble-free operation dry, filtered compressed air to ISO 8573-1:2010 quality class 3.4.3 should be used. This specifies a dew point of +3°C for indoor operation (a lower dew point should be selected for minus temperature operation and we recommend the use of an inline dryer) and is in line with the air quality from most standard compressors with a standard filter. 
• Operating Pressure : 2 to 7 Bar
• Operating Temperature : -20°C to +80°C (standard  temperature)
• Pre-lubricated : further lubrication is normally not necessary. If additional lubrication is introduced it must be continued. 
• Corrosion Resistance : high resistance to corrosion and chemicals.

Material Specification - Cylinder:
• Cylinder Body : Nickel plated brass
• Piston Rod : Stainless steel
• Piston Rod Nut : Nickel plated brass
• Mounting Nut : Nickel plated brass
• Seals : NBR (Nitrile rubber)
• Return Spring : Stainless steel

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859