Pneumatic Cylinders, Accessory - Clevis Bracket for P1Q Cylinders / Parker Pneumatic - Europe | #P1Q-4FMT


LOADING IMAGES
P1Q-4FMT

Pneumatic Cylinders, Accessory - Clevis Bracket for P1Q Cylinders / Parker Pneumatic - Europe | #P1Q-4FMT

Clevis bracket in surface treated steel for articulated mounting of ISO 15524 P1Q cylinders bores Ø12mm to Ø100mm. Delivered with pivot pin. Fitted to the actuator with the screws supplied.


Technical Specifications

  • Bore Diameter: 16 mm
  • Product Type: P1Q-4FMT : Clevis Bracket - 16mm Bore Size for P1Q
Safety Warning

Item Information

Clevis mounting bracket complete with screws for the articulated movement of ISO 15524 cylinders including the P1Q Compact Series. Suitable for attachment to the rear of the cylinder.



Markets:

• Miscellaneous Industrial

• Miscellaneous Manufacturing

• Miscellaneous Processing



Features/Benefits:

• Surface treated steel for corrosion protection



Applications:

• Articulated cylinder mounting



Performance Characteristics:

For cylinder types: P1Q

Bore size (Ø): 12mm | 16mm | 20mm | 25mm | 32mm | 40mm | 50mm | 63mm | 80mm | 100mm

Certificates: For ISO 15524 cylinders

Material: Surface treated steel

Corrosion resistant: Yes

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859